PM1000IPNDS
Discontinued
*D* 1 Port 10-Mbps Parallel Print Server
PM1000IPNDSSave precious time and space with the compact StarTech.com 1-Port 10-Mbps Print Server. No need for a printer-dedicated computer, this adapter will have your printer connected to your Network in about 5 minutes. Included in the package is installation management software to customize each server port to the printers’ advanced features and abilities. The fast DMA driven parallel ports eliminate bottlenecks while the device features multiprotocol support for both Novell IPX/SPX and TCP/IP (including fixed IP address and DHCP).
Features
- Allows you to quickly and easily add printers to your network - can be installed in as little as 5 minutes.
- Includes installation management software to customize each server port to the printers' advanced features and abilities.
- Features flash EEPROM for quick and easy upgrades.
- Fast DMA driven parallel ports eliminate bottlenecks.
- Multiprotocol support for both Novell IPX/SPX and TCP/IP (including fixed IP address and DHCP).
- Compact size.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Connector(s) | |
| External Ports | 1 - BNC (RF Coax) Female |
| 1 - Centronics (36 pin) Male | |
| 1 - RJ-45 Female | |
| Performance | |
| AC Input | 120V 60Hz 15W |
| Ports | (1) Parallel (Centronics 36 Male) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - ETHERNET PRINT SERVER |
| 1 - BNC CONNECTOR | |
| 1 - POWER ADAPTER | |
| 1 - CD DRIVER | |
| 1 - INSTRUCTION MANUAL | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- PM1000IPNDS.PDF
English
Data Sheet(s)
- PM1000IPNDS_Datasheet.pdf
English - PM1000IPNDS_Datasheet-ES.pdf
Español - PM1000IPNDS_Datasheet-FR.pdf
Français - PM1000IPNDS_Datasheet-IT.pdf
Italiano - PM1000IPNDS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |