CB1000BT
Discontinued
1 Port CardBus PCMCIA Gigabit Network laptop PC Adapter Card
CB1000BTDo you need access to your network’s Gigabit speeds but want to maintain the portability of a laptop? StarTech.com has the answer: the CB1000BT CardBus Gigabit network card. Using a standard 32-bit CardBus socket, you can upgrade your laptop to support cutting-edge Gigabit over Ethernet speeds of up to 1000 Mbits/sec. Perfect for CAD, graphic design, digital audio authoring, and other demanding applications, this is the easy way to bring the power of Gigabit speed to your desktop: even if your desktop is a notebook.
The StarTech.com Advantage
- Backed by a lifetime warranty and technical support
Features
- Auto-negotiates network connections between 10/100/1000 Mbits/sec.
- Easy Plug and Play installation
Applications
- Add Gigabit network functionality to a laptop
- Replace a non-functional internal network card without the hassle and expense of proprietary hardware
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Cable Compatability | Category 5E or higher required for Gigabit speeds (Category 6 recommended) Auto-detects and corrects between crossover and straight-thru cables |
| Interface | 32-bit CardBus Type II |
| Maximum Data Transfer Rate | 1000 Mbits/sec. (also auto-negotiates 10 and 100 Mbits/sec. connections) Actual connection speeds may be limited by existing network hardware |
| OS Compatibility | Windows 98SE/ME/2000/XP/2003 Server/Vista DOS, Linux |
| Physical Characteristics | |
| Product Length | 5.1 in [13 cm] |
| Product Width | 2.2 in [5.5 cm] |
| Product Height | 0.8 in [2 cm] |
| Product Weight | 2.4 oz [68 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Accessories
C6PATCH3BL
3 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 3ft Patch Cord
Make Power-over-Ethernet-capable Gigabit network connections $6.99
C6PATCH6BL
6 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 6ft Patch Cord
Make Power-over-Ethernet-capable Gigabit network connections $7.99
C6PATCH10BL
10 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 10ft Patch Cord
Make Power-over-Ethernet-capable Gigabit network connections $8.99
C6PATCH15BL
15 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 15ft Patch Cord
Make Power-over-Ethernet-capable Gigabit network connections $9.99
Downloads
Manual(s):
- CB1000BT.pdf
English
Data Sheet(s)
- CB1000BT_Datasheet.pdf
English - CB1000BT_Datasheet-DE.pdf
Deutsch - CB1000BT_Datasheet-ES.pdf
Español - CB1000BT_Datasheet-FR.pdf
Français - CB1000BT_Datasheet-IT.pdf
Italiano - CB1000BT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+