1 Port PCI to CardBus PCMCIA Adapter Card
PCI2PCMCIA1This PCI to CardBus PCMCIA Adapter Card lets you use your laptop PC cards (CardBus/PCMCIA) on a desktop computer.
Connecting to the host computer through simple installation in a PCI slot, the CardBus/PCMCIA to PCI Adapter Card integrates seamlessly with Windows operating systems with no loss of performance or features compared to conventional (laptop) installation.
The adapter card supports both the 16-bit PCMCIA and 32-bit CardBus standards, providing broad compatibility with your laptop adapter cards to ensure maximum convenience.
The StarTech.com Advantage
- Connect your CardBus and PCMCIA laptop cards to your desktop computer
- No need to buy separate cards for both your laptop and desktop systems, save money and share a single card between both your computers
- Supports the hot plugging of laptop cards
Features
- PCI Specification Revision 2.2 compliant
- PC Card Standard Release 8.0 Specification compliant
- Supports 16-bit (PCMCIA 2.1/JEIDA 4.2) and 32-bit (CardBus) PC cards
- Easy plug-and-play installation
Applications
- Connect USB 2.0, IEEE-1394 FireWire, RS-232 Serial, LAN/Network, Serial ATA, modem laptop cards as well as other laptop cards to your desktop computer
- Connect external hard drives, printers, PDAs, webcams, digital cameras, scanners, CD-R/RWs, Zip® drives, memory card readers, as well as many other peripherals to both your laptop and desktop systems
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Chipset | Ricoh R5C485 |
| Compatibility | 16-bit PCMCIA 2.1/JEIDA 4.2 cards, 32-bit CardBus cards |
| Supports Type I and Type II | |
| Ports | 1 x CardBus/PCMCIA slot |
| System Requirements | PC with a free 32-bit PCI slot |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Related Products
Accessories
Downloads
Manual(s):
- PCI2PCMCIA1.pdf
English
Data Sheet(s)
- PCI2PCMCIA1_Datasheet.pdf
English - PCI2PCMCIA1_Datasheet-ES.pdf
Español - PCI2PCMCIA1_Datasheet-FR.pdf
Français - PCI2PCMCIA1_Datasheet-IT.pdf
Italiano - PCI2PCMCIA1_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |