10PACK100BT
Discontinued
10 Pack of ST100S 10/100 PCI Ethernet Cards
10PACK100BTThe StarTech.com 10/100 Mbps PCI Ethernet Adapter is a high-speed, reliable network card for use in PC workstations, and workgroup servers. The card is fully PCI plug and play compliant, and has driver support for all versions of Windows, many versions of UNIX, Linux, and Novell Netware. Full Duplex support allows the card to send and receive simultaneously, allowing data transfer rates of up to 200Mbps if connected to a Fast Ethernet Switch.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 lb [1 kg] |
| What's in the Box | |
| Included in Package | 10 - ST100S Network Cards |
| 1 - Driver Disk | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
ST100S 1 Port PCI 10/100 Mbps Ethernet Network Adapter Card Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot
$11.99
ST100SLP 1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot
$16.99
M45PATCH10BL 10 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
RJ45PATCH10 10 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
Downloads
Data Sheet(s)
- 10PACK100BT_Datasheet.pdf
English - 10PACK100BT_Datasheet-ES.pdf
Español - 10PACK100BT_Datasheet-FR.pdf
Français - 10PACK100BT_Datasheet-IT.pdf
Italiano - 10PACK100BT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |