ETHERCOAX10
Discontinued
*D*10 ft. Coaxial Ethernet Cable
ETHERCOAX10With StarTech.com’s Coaxial Ethernet Cables, setting up a Local Area Network has become easier and cheaper than ever! Featuring BNC connectors and comprised of components of only the highest quality, our coaxial ethernet cables can’t be beat. Because we believe in the power of our products, we provide a lifetime warranty that guarantees we will replace any defective products you encounter.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Connectors | BNC Male, BNC Male |
| Length | 10 ft., 3m |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Coaxial Ethernet Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- ETHERCOAX10_Datasheet.pdf
English - ETHERCOAX10_Datasheet-ES.pdf
Español - ETHERCOAX10_Datasheet-FR.pdf
Français - ETHERCOAX10_Datasheet-IT.pdf
Italiano - ETHERCOAX10_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |