CAMLINK10
Discontinued
10 ft High Resolution Camera Link External Cable
CAMLINK10This 10ft Camera Link external cable lets you harness the capability of Camera Link technology, which features the combination of both high-speeds (1.2, 2.4, & 3.6 Gbps) and high-resolution imaging, as well as UXGA resolution with speeds at 30 frames per second (fps) (full frame), VGA resolutions at speeds of 360 fps (partial scan).
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Length | 10ft |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CAMLINK10_Datasheet.pdf
English - CAMLINK10_Datasheet-ES.pdf
Español - CAMLINK10_Datasheet-FR.pdf
Français - CAMLINK10_Datasheet-IT.pdf
Italiano - CAMLINK10_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |