AUDIORCA100
100 ft Premium RCA Audio Cable
AUDIORCA100Get gold-star performance with StarTech.com’s premium RCA audio cables. Our gold-plated audio cables are specifically designed to provide the smoothest, clearest audio for your home theatre system. You get maximum performance and reliability, backed by our lifetime warranty.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 100 ft [30.5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 7.8 lb [3.5 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA100_Datasheet.pdf
English - AUDIORCA100_Datasheet-ES.pdf
Español - AUDIORCA100_Datasheet-FR.pdf
Français - AUDIORCA100_Datasheet-IT.pdf
Italiano - AUDIORCA100_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |