FLATCLAMPB
Discontinued
Flat Cable Clamps - 100 Pack
FLATCLAMPBThis bulk pack contains 100 Flat Cable Clamps, a cost-effective and convenient solution for fixing cable to a panel/chassis or virtually any flat surface.
Applications
- Use self-adhesive tape (included) to mount to fixed surface
- Ideal for organizing flat cables inside a PC case
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Material | Polyvinyl Chloride (PVC) |
| Physical Characteristics | |
| Product Length | 1 in [25 mm] |
| Product Width | 0.6 in [15 mm] |
| Product Height | 0.4 in [10 mm] |
| Packaging Information | |
| Package Quantity | 100 |
| Shipping (Package) Weight | 181.44 |
| What's in the Box | |
| Included in Package | 1 - Flat Cable Clamps for Inside PC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FLATCLAMPB_Datasheet.pdf
English - FLATCLAMPB_Datasheet-ES.pdf
Español - FLATCLAMPB_Datasheet-FR.pdf
Français - FLATCLAMPB_Datasheet-IT.pdf
Italiano - FLATCLAMPB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |