50FIBLCLC120
120m Multimode 50/125 Duplex Fiber Patch Cable LC - LC (Special Order)
50FIBLCLC120This 1m LC/LC Duplex 50/125 Multimode Fiber Patch Cable provides the necessary connection between fiber networking devices for high-speed, long distance networks.
The StarTech.com Advantage
- Fiber Optic cables provide a higher quality signal over a greater distance
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Can maximize wiring conduit usage while minimizing installion problems
What's in the box
Features
- Immune to electricty interference
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
Applications
- Used by long distance networks with mission critical data
- Telecommunication / Data communication
- Ideal solution for data applications requiring high speed data transmission
- Broadband systems
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 393.5 ft [120 m] |
| Cable Type | : Duplex Multimode |
| Carton Quantity | 8 |
| Color | Orange |
| Connector A | : LC (male) |
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Connector B | LC (male) |
| Fiber Size | : 50/125 micron |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 393.5 ft [120 m] |
| Shipping (Package) Weight | 3.51 lb [1.6 kg] |
Certifications, Reports and Compatibility
Related Products
FIBLCLC1 1m Multimode 62.5/125 Duplex Fiber Patch Cable LC - LC Provide a high-performance link between fiber network devices
$19.99

Follow us on Twitter |