MICATXPOW145
Discontinued
145 Watt Micro ATX PC Computer Power Supply
MICATXPOW145The MICATXPOW145 Micro ATX Power Supply is the perfect solution if you're looking for a smaller-sized power supply to fit space-confined systems and unique applications.
Guaranteed compatible with Intel Pentium and AMD processors, this Micro ATX power supply is designed for extra long-life and backed by 2 year warranty and FREE tech support.
The StarTech.com Advantage
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Guaranteed compatibility with Intel Pentium II, III and AMD K6 & Athlon processors
Features
- Provides a maximum output power of 145 Watts
- High-Flow fan provides efficient cooling for the system and power supply
- High quality connectors provide minimal resistance and enhanced electric conductivity
- Superior EMI/RFI power filtration system provides super clean and stable power to all system components
- ATX version 2.03 & ATX12V compliant
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
- 2 years warranty
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX Power (20 pin; v 1.x) Male |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| 3 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Air Flow Rate | 32.3 CFM |
| Noise Level | 27.4 dBA |
| Output Power | 145 |
| Power Factor Correction | No |
| MTBF | 40,000 Hours |
| Physical Characteristics | |
| Product Length | 5.1 in [13 cm] |
| Product Width | 3.9 in [10 cm] |
| Product Height | 3.3 in [8.5 cm] |
| Product Weight | 1.9 lb [0.9 kg] |
| Power | |
| Input Voltage Frequency | 50~60 Hz |
| Current -12.0V (A) | 0.3 |
| Current +12.0V1 (A) | 5.5 |
| Current +3.3V (A) | 8 |
| Current +5.0V (A) | 14 |
| Current +5.0Vsb (A) | 1.0 |
| Input Voltage | 115~230 |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 80°C (-4°F to 176°F) |
| Humidity | 5~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2.6 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 145 Watt Micro ATX Power Supply |
| 1 - Power Cord | |
| 1 - Manual | |
Certifications, Reports and Compatibility
Related Products
ATXPOWER250 250 Watt ATX Replacement Computer PC Power Supply Replace or upgrade to a 250W power supply for a standard ATX computer
$49.99
ATXPOWER300 300 Watt ATX Replacement Computer PC Power Supply Replace or upgrade to a 300W power supply for a standard ATX computer
$54.99
ATXPOW300PRO Professional 300 Watt ATX Computer PC Power Supply Add a high performance 300W power supply to a standard ATX computer
$60.99
Accessories
PYO2L LP4 to 2x LP4 Power Y Splitter Cable M/F Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector
$6.99
PYO2S LP4 to 2x SP4 Power Y Splitter Cable M/F Power up to 2 SP4 devices using a single Molex LP4 connector from the computer power supply
$5.99
PYO2SL LP4 to SP4 and LP4 Power Y Splitter Cable M/F Connect one LP4 and one SP4 peripheral device to a single LP4 power connector
$5.99
ATX2024FM 6in 20 Pin Motherboard to 24 Pin ATX Power Adapter - M/F Connect a newer 24-Pin Power Supply with an older 20-Pin Motherboard
$7.99
Downloads
Manual(s):
- MICATXPOW145.pdf
English
Data Sheet(s)
- MICATXPOW145_Datasheet.pdf
English - MICATXPOW145_Datasheet-ES.pdf
Español - MICATXPOW145_Datasheet-FR.pdf
Français - MICATXPOW145_Datasheet-IT.pdf
Italiano - MICATXPOW145_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |