10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable - M/F
DVIIDMF15This 15ft DVI-I Dual Link DVI-I Extension Cable features a male DVI-I (dual link) connector and a female DVI-I (dual link) connector, allowing you to extend an existing digital or analog video connection by 15ft.
Supporting hot-pluggable DVI display connections, the DVI-I extension cable provides an impressive 9.9Gbps video bandwidth to deliver crystal clear images and video, suitable for virtually any application.
Backed by Lifetime Warranty, StarTech.com's 15ft DVI-I Dual Link Digital/Analog Extension Cable is designed and constructed to provide maximum durability and video quality.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Dual link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
- DVI-I Dual Link Display Cable supports both analog and digital displays
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
- Extends the distance of your DVI-I digital video device
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - DVI-I (29 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 9.9 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 15 ft [4.6 m] |
| Product Weight | 25.3 oz [716 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIIDMF15_Datasheet.pdf
English - DVIIDMF15_Datasheet-ES.pdf
Español - DVIIDMF15_Datasheet-FR.pdf
Français - DVIIDMF15_Datasheet-IT.pdf
Italiano - DVIIDMF15_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |