PTXFER15
Discontinued
15 ft Parallel File Transfer Cable
PTXFER15Turn your standard parallel printer cables into file transfer cables with this StarTech.com product. Backed with the lifetime warranty that StarTech customers have come to expect from our cable products, we make sure our parts continue working as long as you do.
Applications
- Used for parallel PC to PC file transfers-Works with DOS6 INTERLINK, Laplink, Win95, etc.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, DB25 Male |
| Length | 15 ft., 4.6m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 Ft. Parallel File Transfer Cable |
Downloads
Data Sheet(s)
- PTXFER15_Datasheet.pdf
English - PTXFER15_Datasheet-ES.pdf
Español - PTXFER15_Datasheet-FR.pdf
Français - PTXFER15_Datasheet-IT.pdf
Italiano - PTXFER15_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |