16 Port USB + PS/2 Digital KVM Switch with OSD
SV1641HDIThis product has been replaced with:
16 Port Rackmount USB PS/2 Digital IP KVM Switch (SV1641HDIE)The SV1641HDI empowers you to securely manage up to sixteen computers remotely from almost anywhere using your LAN or the Internet. Unlike software solutions that require installation and work through your server’s operating system, the SV1641HDI gives you BIOS level control and full interaction with your system’s boot process . Control does not come at the expense of security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure. With both USB and PS/2 support, this switch easily handles a mixed platform environment to provide a central point of administration for all your servers. For added flexibility you can attach your existing KVM switches to the SV1641HDI to remotely control up to 136 computers, and its standardized 1U rack-mountable metal chassis allows easy installation in your rack or cabinet.
Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on an off using an interactive menu.
The SV1641HDI is the perfect solution for any organization that demands secure, flexible local and remote administration of its critical systems.
What's in the box
Features
- Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Flash upgradeable
- Obtains an IP address using DHCP or manual configuration
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Includes an onboard Web Server, providing browser-based configuration and administration.
- Plug and Play compliant
- Login authentication restricts access to authorized users
- No software or drivers required
- Operating system independent
- Uses StarTech.com tangle-fee KVM cables
- Each computer name can be defined via the OSD menu
- Supports IntelliMouse (Pro)
- Auto Scan Mode lets you switch between computers for easy monitoring
- Works with PC, Mac, Linux, and Sun Systems
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Compact 1U rack height takes up very little cabinet or rack space
- Universal KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Includes direct dial in capability, via modem
- Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
Applications
- Remote access to mission-critical corporate datacenter servers
- Remote access for outsourced server / IT hardware management
- Enables access to existing KVM switches via TCP/IP
- BIOS level remote access to servers at co-location facilities and ISPs
- Server farms
- Co-location/ISP computer control
- PC test/burn-in computer control
- Manufacturing line computer control
- Datacenter computer control
Product Numbers
| UPC Code | 065030804257 |
Technical Specifications
| Warranty | 2 Years |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
| Audio | No |
| Carton Quantity | 3 |
| Center Tip Polarity | Positive |
| Color | Black |
| Connector Type(s) | 16 - VGA (15 pin; High Density D-Sub) Female |
| Connector Type(s) | 2 - Mini-DIN (8 pin) Female |
| Daisy-Chain | Yes |
| DVI Support | No |
| Enclosure Type | Steel |
| IP Control | Yes |
| KVM Ports | 16 |
| KVM TFT | None |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Cascaded Computers | 136 |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Multiple Monitor | No |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Power Adapter Included | Yes |
| Product Height | 1.75 in [44.5 mm] |
| Product Length | 8.62 in [219 mm] |
| Product Width | 15.98 in [406 mm] |
| Rack-Mountable | Yes |
| Shipping (Package) Weight | 10.19 lb [4.6 kg] |
| U Height | 1 |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.6A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Plug Type | M |
Certifications, Reports and Compatibility
Related Products
Accessories


Follow us on Twitter |