16 Port StarView KVM Switch with OSD
SV1631DStarTech.com’s SV1631D is the reliable solution for server room and industrial computer environments. The SV1631D is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached.
An all-metal, 1U chassis provides SV1631D with a rugged and durable body that adds to the unit’s reliability and dependability. This reliability is continued in the 30 series of StarView KVM switches with a dependable 3-year limited warranty.
Up to 8 additional SV1631D StarView switches can be daisy-chained for expansion as needs grow to control a maximum of 136 PCs. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out.
The SV1631D is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. An On-Screen Display (OSD) feature allows PC selection from an on-screen menu of user-defined computer names. This switch’s built in OSD security keeps unwanted users out. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
The StarTech.com Advantage
- Unparalleled reliability.
- Ultra-compatible.
- Powerful features that increase usability.
Features
- A dependable 3-year warranty provides peace of mind.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining mouse control.
- Rugged, all-metal chassis for use in harsh environments and space-saving cabinets.
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems.
- Compatible with all notebook computers.
- Compatible with Compaq Alpha systems.
- Fast switch-buttons for each port provide quick access to any connected system.
- High 1920x1440 resolution capability supports the most demanding applications.
- On-Screen Display (OSD) feature on some models allows PC selection from an On-Screen menu of user-defined computer names. Built-in OSD security keeps unwanted users out.
- A front panel pushbutton and status lights for each port make PC selection and switch status monitoring fast and easy
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Can be cascaded to control up to 136 PCs
- Each PC name is user-definable via the OSD menu
- Intelligent scan mode automatically switches through user-defined computers, scan rate is user selectable via OSD menu
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| U Height | 2U |
| Performance | |
| Maximum Analog Resolutions | 1920 x 1440 @ 70 Hz |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
| Dimensions | H3.5 x L17.2 x D8.7 inches (88 x 436 x 220mm) |
| Enclosure | Metal, rackmount brackets included |
| PC Selection methods | OSD Menu, Keyboard hot-key, Front panel button |
| Ports | 16 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 1 Console port (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female) |
| Video Bandwidth | 300 MHz |
| Weight | 8.26lbs (3.75kg) |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 17.2 in [436 mm] |
| Product Width | 8.7 in [220 mm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.6W |
| Packaging Information | |
| Shipping (Package) Weight | 12.7 lb [5.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 16 Port StarView KVM with OSD |
| 1 - rackmount kit | |
| 8 - PS/2 Mouse Connectors | |
| 4 - Rubber Feet | |
| 1 - Power Adapter | |
| 1 - Hot key reference | |
| 1 - Instruction Manual | |
| Connector Type(s) | 1 - Mini-DIN (8 pin) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 16 - VGA (15 pin; High Density D-Sub) Male | |
| 34 - PS/2 (6 pin; Mini-DIN) Female | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- SV1631D.pdf
English
Data Sheet(s)
- SV1631D_Datasheet.pdf
English - SV1631D_Datasheet-ES.pdf
Español - SV1631D_Datasheet-FR.pdf
Français - SV1631D_Datasheet-IT.pdf
Italiano - SV1631D_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |