1U 15" Rackmount LCD Console w/ Rear Mount KVM Switch Module
1UCABCONSThis 1U Rackmount LCD KVM Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space efficient-solution that provides total KVM control right from a server rack.
The KVM Console combines a 15in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compactable design. When the console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).
A highly scalable solution, the LCD console features a modular design that lets you install a multi-port KVM switch directly into the back of the console, allowing you to control multiple servers from a single point while only taking up 1U of rack space.
To simplify maintenance and ensure long-lasting performance, the console keyboard and touch pad are both replaceable - allowing you to swap out components as needed, without replacing the entire console.
The StarTech.com Advantage
- Adds versatility with Centronics connection for rear mounted KVM modules
- Improves the space efficiency inside cabinets, allowing less cabinets to be used for larger system installations.
- Generates much less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together.
Features
- Modular design allows optional 8 or 16 port KVM switch modules to be integrated into the unit.
- 15 Inch TFT LCD Display
- Supports resolution up to 1024x768 pixels
- Standard 19" 1U rack drawer
- Full 105 key low profile keyboard
- Extendable rails can be adjusted between 67.5 cm (26.63 in) and 80.5 cm (36.63 in)
- Quick and easy installation
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of dozens of PCs and servers if used with optional KVM modules.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Number of Users | 1 |
| MTBF | 384,893 Hours |
| OFF mode <= 1W | |
| ON mode = 23.2W | |
| STANDBY mode <= 1W | |
| SUSPEND mode <= 1W | |
| Cert | FCC (Part 15) |
| Display Color | 16.7M (8 bits) |
| Input Signal | RGB analog, H/V separate |
| Keyboard | 105 Key, PS/2 |
| LCD Size | 15.1 inches TFT |
| Mouse Touch Pad | PS/2 |
| Plug and Play VESA | VESA DDC 1/2B |
| Power Management | VESA DPMS compliant |
| Rack/Cabinet Depth Requirement | 30 in. (minimum) |
| Resolution | 1024 x 768 @60/70/75Hz |
| User Control | OSD control (auto saving) |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 18.9 in [48 cm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Extendable rails can be adjusted between 67.5 cm (26.63 in) and 80.5 cm (36.63 in) |
| Packaging Information | |
| Shipping (Package) Weight | 32.7 lb [14.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 1U Cabinet Command Console |
| 1 - PC/KVM Console | |
| 1 - Rear Bracket and Extension Kit | |
| 1 - Bag of Rackmount Screws | |
| 1 - Power Cord | |
| 1 - Power Adapter | |
| 1 - Manual | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
Related Products
Accessories
Downloads
Manual(s):
- 1UCABCONSxx.pdf
English
Data Sheet(s)
- 1UCABCONS_Datasheet.pdf
English - 1UCABCONS_Datasheet-ES.pdf
Español - 1UCABCONS_Datasheet-FR.pdf
Français - 1UCABCONS_Datasheet-IT.pdf
Italiano - 1UCABCONS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |