1U 15in Folding Rackmount LCD Console
CABCONS1Instead of wasting your valuable cabinet space with a bulky monitor, keyboard and mouse set up, get efficient with the StarTech.com CABCONS1, a 1U cabinet console for 19” racks. A complete space-saving cabinet solution, this eye-catching 15-inch active-matrix LCD monitor, 105-key low profile keyboard, and touchpad fold down into just 1U of space. When you don’t need the CABCONS1, you can close the console like a laptop and slide it into the cabinet and out of your way.
The Cabinet Command Console is able to work with virtually any existing KVM switch and any standard rack or cabinet that is 30" or greater in depth; all mounting hardware is included.
The StarTech.com Advantage
- Requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
- Improves the space efficiency inside cabinets, allowing less cabinets to be used for larger system installations
- Generates less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together
Features
- The compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet
- Laptop design with an integrated keyboard and touchpad mouse makes it comfortable to use
- High resolution 15” Active Matrix color TFT LCD monitor
- Supports resolution up to 1024x768 Pixels
- Console can be connected to any KVM switch
- Steel construction makes the product rugged and durable
- All mounting hardware is included
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of dozens of PCs and servers if used with optional KVM modules
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1024 x 768 pixels |
| Maximum Number of Users | 1 |
| Auto Scan interval | 3, 8, 15 & 30 Seconds |
| Computer Connectors | |
| Computer Indicator | N/A |
| Console Dimensions | |
| Height | 1.6 Inches (40 millimeters) |
| Keyboard | 1 x PS/2 |
| Keyboard Status | 1 x Num Lock, 1 x Caps Lock & 1 x Scroll Lock |
| LCD | 15 Inches Active matrix TFT LCD Panel |
| LCD Panel Adjustment | + or – for LCD Panel Settings |
| LCD Panel Menu | up or down buttons for OSD Menu selection |
| LCD Power Switch | Indicates LCD power status |
| LED Indicators | |
| Length | 4.5 Inches (114 millimeters) |
| Local Console | N/A |
| Monitor | 1 x HDB-15 |
| Mouse | 1 x PS/2 |
| Panel Control Buttons | |
| Rack/Cabinet Depth Requirement | 30 in. (minimum) |
| Remote Console | N/A |
| Selection Pad | N/A |
| VGA Bandwidth | 300MHz |
| Width | 15.9 Inches (404 millimeters) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.5 in [114 mm] |
| Product Width | 15.9 in [404 mm] |
| Product Weight | 576.4 oz [16330 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 3.75W |
| Packaging Information | |
| Shipping (Package) Weight | 31.4 lb [14.2 kg] |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- CABCONS1.pdf
English
Data Sheet(s)
- CABCONS1_Datasheet.pdf
English - CABCONS1_Datasheet-ES.pdf
Español - CABCONS1_Datasheet-FR.pdf
Français - CABCONS1_Datasheet-IT.pdf
Italiano - CABCONS1_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |