FANOPT1U
Discontinued
1U Dual Ball Bearing AMD Opteron CPU Cooler and Heatsink
FANOPT1UThe durable construction of this low profile fan includes a dual ball bearing design to ensure optimal cooling, while still maintaining space efficiency within the computer case.
While a quiet, 70mm fan moves air away from the CPU, an all copper heat-sink maximizes dissipation of any heat that may be lingering - helping to ensure optimal longevity for your hard working processor.
View AMD Compatibility Chart
The StarTech.com Advantage
- All copper heatsink & Skive Fin technology
- Small low profile form factor
- Supports 1U Opteron Socket 939/940 processors, including dual core, and other K8 family processors.
Features
- Dual Ball Bearing fan for extended long life span
- All copper heatsink & Skive Fin technology
- Combining aesthetics and heat dispersion
Applications
- Predominantly designed for AMD Opteron Processors, typically found in Server class systems with 1U low profile design:
- Opteron™ (Socket 939):
144(1.8Ghz) – 150(2.4Ghz) Max. 85.3W - AMD Opteron™ (Socket 940):
140(1.4GHZ) - 150(2.4GHZ) Max. 89W
240(1.4GHZ) - 256(3.0GHZ) Max. 92.6W
840(1.4GHZ) - 856(3.0GHZ) Max. 92.6W - Dual-Core AMD Opteron™ (Socket 940):
260HE(1.6GHZ )- 285(2.6GHZ) Max. 95W
860HE(1.6GHZ) - 890(2.8GHZ) Max. 95W - Also supports Socket 754:
to Athlon 64 to 2700+
Sempron 2800+ to 3700+
Not compatible with Socket AM2 & Socket F
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Male |
| Performance | |
| Air Flow Rate | 25.63 CFM |
| Noise Level | <36 dBA |
| Fan Dimensions | 70x 70 x 10mm |
| Fan Speed | 4000 +/- 10% RPM |
| General Specifications | Tested to support for compatible processors under 103W |
| Heatsink Base Material | Copper |
| Heatsink Dimensions | 100 x 70 x 16mm |
| Rated Voltage | 12V |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.9 in [100 mm] |
| Product Width | 2.8 in [72 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 13.6 oz [386 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Related Products
UNIVERSALHSF Universal Intel P4 AMD Athlon CPU Cooler Fan with Heatsink Keeps an Intel P4 or AMD Athlon CPU running cooler
$25.99
Downloads
Manual(s):
- FANOPT1U.pdf
English
Data Sheet(s)
- FANOPT1U_Datasheet.pdf
English - FANOPT1U_Datasheet-ES.pdf
Español - FANOPT1U_Datasheet-FR.pdf
Français - FANOPT1U_Datasheet-IT.pdf
Italiano - FANOPT1U_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |