1U 19in Folding Rackmount LCD Console w/ Rear Mount 16 Port KVM Switch Module
CABCONS16Instead of wasting your valuable cabinet space with a bulky monitor, keyboard and mouse set up, get efficient with the StarTech.com CABCONS16, a 1U cabinet console for 19” racks. A complete 16-port KVM solution, this eye-catching 15-inch active matrix LCD monitor, 105-key low profile keyboard, and touchpad fold down into just 1U of space. When you don’t need the CABCONS16, you can close the console like a laptop and slide it into the cabinet and out of your way. We’ve also included 16 of our ultra-thin 3-in-1 KVM cables to save you even more cabinet space and make installation easy.
The 16-port KVM switch allows you to use pushbuttons, hotkey commands, or on-screen display to navigate your KVM setup. You can also name your computers, lock them from unauthorized access, and automatically scan through them using AutoScan mode.
The CABCONS16 works with all standard racks and cabinets that have a minimum depth of 30" and includes all required rack-mounting hardware. The product is capable of managing up to 136 computers through eight cascaded 16-port KVMs.
Note: The local console ports on this product are designed for diagnostic purposes only. They cannot be used with an external mouse and keyboard or a Server Remote Control unit.
The StarTech.com Advantage
- Includes StarTech.com ultra-thin 3-in-1 cables to save space and reduce clutter
- Uses 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
- Improve space efficiency inside cabinets, allowing larger systems to fit into less cabinet space
- Generates less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together
Features
- The compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet
- Laptop design with an integrated keyboard and touchpad mouse makes it comfortable to use
- Built-in 16 port KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 KVM switches
- High resolution 15” Active Matrix Color TFT LCD monitor with a touchpad and a 105 key low profile keyboard
- Auto Scan Mode lets you switch between computers for easy monitoring
- Hot Pluggable feature lets users add or remove computers without powering down the switch
- Supports resolution up to 1024x768 Pixels
- LED indicators continuously show operating status of the console
- Steel construction makes the product rugged and durable
- All mounting hardware is included
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of up to 136 PCs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1024 x 768 pixels |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| 4 x 10ft ultra-thin 3-in-1 KVM cables | |
| Auto Scan interval | 3, 8, 15 & 30 Seconds |
| Cables Included | 12 x 6ft ultra-thin 3-in-1 KVM cables |
| Computer Connectors | 16 x HDB-15 |
| Computer Indicator | 16 Red LED indicates selected computer |
| Console Dimensions | |
| Height 1.6 Inches (40 millimeters) | 1.6 Inches (40 millimeters) |
| Keyboard Status | 1 x Num Lock, 1 x Caps Lock & 1 x Scroll Lock |
| LCD | 15 Inch Active matrix TFT LCD Panel |
| LCD Panel Adjustment | + or – for LCD Panel Settings |
| LCD Panel Menu | up or down buttons for OSD Menu selection |
| LCD Power Switch | Indicates LCD power status |
| LED Indicators | |
| Length | 4.5 Inches (114 millimeters) |
| Local Console | Green LED indicates internal KVM in operation |
| Panel Control Buttons | |
| Rack/Cabinet Depth Requirement | 30 in. (minimum) |
| Remote Console | Green LED indicates cascaded KVM in operation |
| Selection Pad | 1 to 8 buttons to select a computer |
| VGA Bandwidth | 300 MHz |
| Width | 15.9 Inches (404 millimeters) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 18.9 in [48 cm] |
| Product Width | 15.9 in [404 mm] |
| Product Weight | 576.4 oz [16330 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 33W |
| Packaging Information | |
| Shipping (Package) Weight | 39.8 lb [18 kg] |
| Connector Type(s) | 16 - VGA (15 pin; High Density D-Sub) Female |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- CABCONS16.pdf
English
Data Sheet(s)
- CABCONS16_Datasheet.pdf
English - CABCONS16_Datasheet-ES.pdf
Español - CABCONS16_Datasheet-FR.pdf
Français - CABCONS16_Datasheet-IT.pdf
Italiano - CABCONS16_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |