U 15in Folding Rackmount LCD Console
RACKCONSInstead of wasting your valuable cabinet space with a bulky monitor, keyboard and mouse set up, get efficient with the StarTech.com RACKCONS, a 1U cabinet console for 19” racks. A complete space-saving cabinet solution, this eye-catching 15-inch active-matrix LCD monitor, 105-key low profile keyboard, and touchpad fold down into just 1U of space. When you don’t need the RACKCONS, you can close the console like a laptop and slide it into the cabinet and out of your way.
The LCD Rack Console is able to work with virtually any existing KVM switch and any standard rack or cabinet that is 30" or greater in depth; all mounting hardware is included.
Features
- The compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet
- Laptop design with an integrated keyboard and touchpad mouse makes it comfortable to use
- High resolution 15” Active Matrix color TFT LCD monitor
- Supports resolution up to 1024x768 Pixels
- Console can be connected to any KVM switch
- Steel construction makes the product rugged and durable
- All mounting rails are included
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of dozens of PCs and servers if used with an existing KVM switch
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| U Height | 1U |
| Performance | |
| Console Connections | PS/2 keyboard (1), PS/2 mouse (1), VGA (1) |
| Console Keyboard | Integrated with Quick Access Keys |
| Mouse | Integrated Touch Pad |
| Power Adapter | 12V DC, 4.2A, Positive Center |
| Rack Depth Requirement | 30 in. (minimum) |
| Screen Size | 15 inch (TFT LCD) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 20 in [50.8 cm] |
| Product Width | 19 in [48.3 cm] |
| Product Height | 1.7 in [4.4 cm] |
| Product Weight | 35.4 lb [16 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 36.2 lb [16.4 kg] |
Downloads
Manual(s):
- RACKCONS.pdf
English
Data Sheet(s)
- RACKCONS_Datasheet.pdf
English - RACKCONS_Datasheet-ES.pdf
Español - RACKCONS_Datasheet-FR.pdf
Français - RACKCONS_Datasheet-IT.pdf
Italiano - RACKCONS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |