2 Drive Internal U320 HPDB68 Male SCSI Terminated Cable
SCSI320INTThis LVD/SE HPDB68 terminated internal SCSI cable lets you connect 2 U320 hard drives to a host controller. Perfect for high-end workstations or servers with U320 SCSI drives, this 68-pin "twist-n-flat" ribbon cable is fully laminated and designed to strengthen signal integrity and offer reduced crosstalk on all pairs.
The SCSI cable features plastic pull-tabs make it easy to disconnect the cable without damage to the connectors or your drives, and includes a built-in LVD/SE terminator.
The StarTech.com Advantage
- Meets current SCSI specification for high speed U320 drives
- Provides a fast data transfer rate of up to 150 Mbytes/sec
- Connects up to 2 SCSI U320 Hard Drives to the host controller
What's in the box
Features
- Specially designed to improve system airflow and routability
- Each connector includes a label for easy identification
- Orange color twisted pair construction
- Meets current SCSI specifications and ensures maximum performance and data integrity
Applications
- Wiring design ensures 100% compatibility with SCSI U320 & U160 Hard Drives
- Ideal when connecting 2 U320 hard drives to a host controller
- High-end workstations
- For use in servers and storage subsystems
Product Numbers
| Dell Harmony | A0963877 |
| UPC Code | 065030796347 |
Technical Specifications
| Warranty | Lifetime |
| Cable Type | Flat and Twisted |
| Carton Quantity | 100 |
| Color | Brown |
| Color | Orange |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 2 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector Spacing | |
| Connectors | Half Pitch DB68 Male & 2 Half Pitch DB68 Male |
| Device 1-2 | 5” (127mm) |
| Hard Drive | Supports SCSI U320 & 160 Hard Drives |
| Number of Hard Drives | 2 |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| System to Device 1 | 20" (508mm) |
Certifications, Reports and Compatibility












Follow us on Twitter |