2 Port PCI Express RS232 Serial Adapter Card with 16550 UART
PEX2S550This PCI Express Serial Card (16550 UART) can be installed in a PCI Express slot to add two RS232 serial ports - a cost-effective solution for connecting any new serial device or old legacy serial device, with data transfer rates of up to 115.2 Kbps.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system, the 2 port PCIe serial card supports IRQ sharing and operates flawlessly with any PCI-Express enabled PC running Windows® 2000/XP/2003 and Vista.
A convenient solution that's easy to install, the PCI Express serial card can be connected in minutes through simple plug and play installation and is backed by StarTech.com’s Lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Guaranteed compatibility with any PC running Windows® 2000/XP/2003 and Vista
- Data transfer rates of up to 115.2Kb/sec for peak serial device performance
- Easy to install and use with full step-by-step instructions
Features
- IRQ sharing saves resources and eliminates conflicts
- Supports the RS-232 serial interface
- 16 byte FIFO buffer ensures fast data transfer while multitasking
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Chipset ID | ASIX/MosChip - MCS9835CV |
| Connector(s) | |
| Connector Type(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 115.2Kbps |
| System Requirements | Pentium class computer with an available PCI Express Slot |
| Software | |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
| Physical Characteristics | |
| Product Length | 3.6 in [92 mm] |
| Product Width | 0.8 in [21 mm] |
| Product Height | 4.7 in [120 mm] |
| Product Weight | 0.4 oz [10 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 port PCIe serial card |
| 1 - 1 driver cd | |
| 1 - 1 user manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEX2S550.pdf
English
Data Sheet(s)
- PEX2S550_Datasheet.pdf
English - PEX2S550_Datasheet-ES.pdf
Español - PEX2S550_Datasheet-FR.pdf
Français - PEX2S550_Datasheet-IT.pdf
Italiano - PEX2S550_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |