2 Port CardBus Serial Laptop PC Adapter Card - 16950
CB2S650This product has been replaced with:
2 Port CardBus RS232 Serial Laptop PC Adapter Card - 16950 (CB2S950)Add two independent RS-232 ports to your laptop with the StarTech.com CB2S650, a two-port PCMCIA CardBus serial adapter. The CB2S650 supports hot-swapping so you’ll be able to connect, use, and swap your serial printers, digital cameras, PDAs, modems, or any other serial devices without even powering your laptop down. Additionally, the adapter’s low power consumption helps preserve your notebook’s battery life. The card comes complete with a DB-9 serial cable and is backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Data transfer rates of up to 921.6 Kbits/sec for peak serial device performance
- Easily add 2 independent RS-232 serial ports to your laptop computer
What's in the box
Features
- 128 byte FIFO buffer ensures fast data transfer while multitasking
- Low power consumption preserves laptop computer battery life
- Supports the RS-232 serial interface
- Easy plug and play installation into any free CardBus slot
Applications
- Connect serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system
Technical Specifications
| Warranty | Lifetime |
| Bus Type | CardBus (PCMCIA) |
| Cable Length | 1 foot (305 mm) |
| Carton Quantity | 50 |
| Chipset | Oxford CF950 |
| Connector Type(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| Industry Standards | PCMCIA II |
| Maximum Data Transfer Rate | 921600 Kbits/Sec |
| OS Support | Windows 9x/ME/NT 4/2000/XP/Server 2003 and Vista. |
| Ports | 2 |
| Product Length | 5 in [12.7 cm] |
| Product Weight | 2.47 oz [70 g] |
| Product Width | 2.17 in [5.5 cm] |
| Shipping (Package) Weight | 0.55 lb [0.3 kg] |
| System and Cable Requirements | Unused PCMCIA II slot |
Related Products
Accessories

Follow us on Twitter |