2 Port DVI-I Video Splitter - Digital and Analog
ST122DVIThis DVI splitter lets you share DVI video signals between two displays and acts as a signal amplifier that allows you to locate your DVI monitors up to 33ft (10 m) away from your computer or DVI signal source, while maintaining high definition display resolutions up to 1080p.
A simple and convenient DVI video solution that suits virtually any application or operating environment (classroom, healthcare, professional A/V, control centres, retail POS environments), the DVI splitter/distribution amplifier is easy to install, providing you with flawless digital video that will help you get the most from your DVI-enabled monitors, projectors, or plasma screens.
Designed to provide dependable performance, the DVI splitter/signal distribution amplifier is backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Doubles as an extender, letting you locate DVI enabled displays up to 33 feet (10 meters) from your computer
- Splits a DVI feed to display sharp digital images on two monitors
Features
- Supports resolutions of up to 1600 x 1200 pixels @ 60 Hz
- Accurate and reliable reproduction of digital video signal, with no signal attenuation or distortion
- Fully compliant with the DVI 1.0 standard established by the DDWG
- Easy setup for a quick connection in minutes
Applications
- Connect DVI enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Ideal for graphic design, classroom use and training seminars
- Great for use in tradeshow, POS, healthcare, airport, train station and bus terminal settings
Product Numbers
| Dell Harmony | A0353504 |
| UPC Code | 065030800020 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 2 - DVI-I (29 pin) Female |
| Performance | |
| Cable Distance | Source to Display: Max of 33ft (10m) |
| Height | 1.65 Inches (42 mm) |
| Industry Standards | DVI 1.0 |
| Input Connector | 1 x 24-pin DVI-I |
| LED Indicators | 1 x Power |
| Length | 7.8 Inches (200 mm) |
| Max Resolution | 1600 x 1200 @ 60Hz |
| Output Connectors | 2 x 24-pin DVI-I |
| Power Adapter | 7.5V DC (1.5A) |
| System Requirements | System with a DVI enabled graphics card |
| Video Bandwidth | 25 ~ 165 MHz (VGA ~ UXGA) |
| Weight | 1.3 lbs (0.62 kg) |
| Width | 2.9 Inches (75 mm) |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 7.9 in [20 cm] |
| Product Width | 3 in [7.5 cm] |
| Product Height | 1.7 in [4.2 cm] |
| Product Weight | 21.9 oz [620 g] |
| Power | |
| Input Voltage | 7.5 |
| Input Current | 1.5 |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
Accessories
Downloads
Manual(s):
- ST122DVI.pdf
English
Data Sheet(s)
- ST122DVI_Datasheet.pdf
English - ST122DVI_Datasheet-ES.pdf
Español - ST122DVI_Datasheet-FR.pdf
Français - ST122DVI_Datasheet-IT.pdf
Italiano - ST122DVI_Datasheet-NL.pdf
Nederlands











Follow us on Twitter |