PEXFW800_3
Discontinued
2 Port PCI Express 1394b FireWire 800 & 1 Port + 1 Internal Firewire 400 Adapter Card
PEXFW800_3Have a need for speed? Get the new gold standard in I/O technology with an IEEE 1394b card from StarTech.com. With an unrivaled 800 Mbits/sec of data transfer, the two IEEE 1394b ports provide highly efficient, reliable communication over a length of up to 300 feet (100 m). The card also provides a 400 Mbits/sec IEEE 1394a port for your older FireWire peripherals.
The PCI1394B_3 supports the most demanding IEEE 1394b peripherals like portable hard drives, DV camcorders, digital cameras and CD-RW/DVD-RW drives. Creating your own high-speed laptop digital media center has never been easier.
This versatile card works in PCI Express slots with different lane widths (x1, x2, x4, x8, x16), and is fully compliant with one lane 2.5Gb/s it is backed by our lifetime warranty and FREE LIFETIME technical support.
The PCI1394B_3 supports the most demanding IEEE 1394b peripherals like portable hard drives, DV camcorders, digital cameras and CD-RW/DVD-RW drives. Creating your own high-speed laptop digital media center has never been easier.
This versatile card works in PCI Express slots with different lane widths (x1, x2, x4, x8, x16), and is fully compliant with one lane 2.5Gb/s it is backed by our lifetime warranty and FREE LIFETIME technical support.
The StarTech.com Advantage
- Easily add FireWire 800 ports to your desktop computer
- Backward compatible with 1394a devices
Features
- Auto detects connected devices and automatically configures data transfer speeds
- Fully compliant with with one lane 2.5Gb/s PCI Express specification.
- Provides two 1394b and one 1394a (6-pin) ports for multiple 1394b/1394a device connections
- Supports data transfer rates of up to 100, 200, 400 and 800 Mbits/sec
- Supports IEEE-1394b and is backwards compatible with 1394a-2000 and 1394-1995 standards
Applications
- Compatible with various FireWire 800 (1394b) and 1394a devices including portable hard drives, DV camcorders, digital cameras, CD-RW/DVD-ROM drives as well as many other FireWire devices
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI Express |
| Industry Standards | IEEE-1394 |
| IEEE-1394A | |
| IEEE-1394B | |
| OHCI | |
| Chipset ID | Texas Instruments |
| Connector(s) | |
| Internal Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| External Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 2 - Firewire 800 (9 pin; IEEE 1394b) Female | |
| Performance | |
| Maximum Data Transfer Rate | 800000000 Mbits/Sec |
| Note: The software included with this product supports a "typical" driver install only. Custom driver setup requires software purchase from a 3rd party. | |
| Chipset | TI XIO2000 / TSB81BA3 / TSB82AA2 |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista MAC G5 and up |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Accessories
1394_94_10 10 ft IEEE-1394 Firewire 800 Cable 9-4 M/M Deliver high speed data transfers between your FireWire devices
$28.99
1394_94_6 6 ft IEEE-1394 Firewire Cable 9-4 M/M Deliver high speed data transfers between your FireWire devices
$19.99
1394_96_10 10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$18.99
1394_96_6 6 ft IEEE-1394 Firewire Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
1394_99_10 10 ft 1394b Firewire 800 Cable 9-9 M/M Deliver high speed data transfers between your FireWire devices
$27.99
1394_99_6 6 ft 1394b 9 Pin to 9 Pin Firewire 800 Cable M/M Deliver high speed data transfers between your FireWire devices
$22.99
Downloads
Data Sheet(s)
- PEXFW800_3_Datasheet.pdf
English - PEXFW800_3_Datasheet-ES.pdf
Español - PEXFW800_3_Datasheet-FR.pdf
Français - PEXFW800_3_Datasheet-IT.pdf
Italiano - PEXFW800_3_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |