2 Port PCI Low Profile Dual Voltage WHQL Approved Serial Card
PCI2S650DVLPOffering seamless integration into new and existing systems, PCI2S650DVLP can be installed in any available PCI (5V) or PCI-X (3.3V) slot, to create two RS-232 DB9 ports for connecting legacy peripherals, and is designed specifically for small form-factor systems.
The ideal solution for Point-of-sale connections or business applications, the drivers included with this card are WHQL certified - guaranteeing compatibility with Windows operating environments.
The StarTech.com Advantage
- Microsoft WHQL certified drivers
- Works with PCI/PCI-X slots
- StarTech.com Lifetime Warranty
Features
- Microsoft WHQL certified drivers
- 128K transmit/receive FIFO buffer helps improve overall system performance
- Dual voltage card supports both 64-bit(3.3V) and 32-bit(5V) PCI
- High speed serial data transfers up to 920Kbps (depending on Operating System)
- IRQ sharing eliminates IRQ conflicts
Applications
- Casino (video lottery terminals, slot machines)
- Consumer (modems, PDAs, digital cameras, printers)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- ISDN Networking
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Security (UPS control, access key panels, video cameras, card readers, modems)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Performance | |
| Chipset | SUNIX SUN1889 |
| Compatible OS | DOS, Windows 95, 98, ME, NT; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit), Linux |
| Data Transfer Rate (max) | 920 Kbits |
| Legacy Port Remap Addressing | 3F8, 3E8, 2F8, 2E8 |
| Port | DB44 Female |
| Software | |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 2.5 in [6.4 cm] |
| Product Weight | 2 oz [58 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Low Profile PCI/PCI-X Serial Card |
| 1 - DB44 Connector Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI2S650DVLP.pdf
English
Data Sheet(s)
- PCI2S650DVLP_Datasheet.pdf
English - PCI2S650DVLP_Datasheet-ES.pdf
Español - PCI2S650DVLP_Datasheet-FR.pdf
Français - PCI2S650DVLP_Datasheet-IT.pdf
Italiano - PCI2S650DVLP_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |