2 Port CardBus RS-485/RS-422 Serial Laptop PC Adapter Card - 16950
CB2S485Add two independent RS-485/RS-422 ports to your laptop with the StarTech.com CB2S485, a two-port PCMCIA CardBus serial adapter. The CB2S485 supports hot-swapping so you’ll be able to connect, use, and swap your serial devices without even powering your laptop down. Additionally, the adapter’s low power consumption helps preserve your notebook’s battery life. The card comes complete with a DB-9 serial cable and is backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Data transfer rates of up to 115 Kbits/sec for peak serial device performance
- Easily add 2 independent RS-485/RS-422 serial ports to your laptop computer
Features
- Easy plug and play installation into any free CardBus slot
- Low power consumption preserves laptop computer battery life
- Supports the RS-485 and RS-422 serial interfaces
Applications
- Connect serial modems, POS devices and more, to your system
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | CardBus (PCMCIA) |
| Industry Standards | PCMCIA II |
| Connector(s) | |
| Connector Type(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 115000 Kbits/Sec |
| Cable Length | 1 foot (305 mm) |
| OS Support | Windows 9x/ME/2000/XP/Server 2003 and later |
| Physical Characteristics | |
| Product Length | 5 in [127 mm] |
| Product Width | 2 in [50 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 2.5 oz [70 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCMCIA II slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCMCIA CardBus Serial Card |
Related Products
Accessories
Downloads
Manual(s):
- CB2S485.pdf
English
Data Sheet(s)
- CB2S485_Datasheet.pdf
English - CB2S485_Datasheet-ES.pdf
Español - CB2S485_Datasheet-FR.pdf
Français - CB2S485_Datasheet-IT.pdf
Italiano - CB2S485_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |