2 Port KVM Switch with Audio
SV211KAThis 2-port PS/2 KVM switch is a reliable and cost-saving solution, allowing users to control multiple computers using only one keyboard, monitor and mouse.
To help eliminate boot-up errors, the switch provides mouse/keyboard emulation and supports both hotkey and push-button switching, to deliver a convenient operating experience.
Providing a robust operating environment, this versatile PS/2-KVM switch supports high quality video at resolutions up to 1920x1440, as well as audio - allowing you to share microphones/speakers among connected computers.
An out-of-the-box solution that includes two high quality 3-in-1 KVM cables, this compact desktop KVM switch features PS/2 and DB15 on the side and rear (respectively), helping eliminate clutter for a more organized workspace.
To save further space, the PS/2 KVM switch doesn't require an external power adapter, and features top-panel LEDs and push-buttons to ensure easy accessibility.
A high quality KVM solution designed for maximum durability and dependability, this 2-port PS/2 KVM switch is backed by our 2-year Warranty and free lifetime technical support.
The StarTech.com Advantage
- Includes everything you need to control 2 Multi-media PCs from 1 keyboard, mouse and monitor.
- Compact design and rear PC cables connection provide unmatched space efficiency and reduced clutter.
- Audio switching capability.
- Save money by eliminating unnecessary equipment.
Features
- Unique 3-in-1 cables prevent connectors from coming loose
- Supports PS/2 connections
- Hot-key or push button control
- Power-free operation
- Small, space saving design
- Auto-scan mode automatically switches between computers
- Supports MS Intellimouse (Pro), Explorer, Optical
- Supports hot-plugging of PS/2 keyboards or mice
- Operating system independent
- Front panel LED's indicate which computer is active
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 2 |
| PC Interface | PS/2 |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Daisy-Chain | No |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Cable Length | 5.9 ft [1.8 m] |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| 4 x 6ft(1.8m) Audio cables | |
| Auto Scan Interval | 3, 8, 15, 30 seconds |
| Cables Included | 2 x 6ft(1.8m) 3-in-1 KVM cables |
| Computer Ports | 2 - (2x HDDB15 Female, 2x Audio, 2x Mic Jacks) |
| Computers Supported | 2 |
| Console Ports | 1 - (1x HDDB15 Female, 2x6 Pin MiniDin Female, 1x Audio, 1x Mic Jack Female) |
| Dimemsions | 20(H)x85(D)x180(L)mm |
| Enclosure | Plastic with metal base |
| Max VGA Resolution | 1920x1440 DDC2B |
| Power | Power free operation - optional 9V DC 500mA adapter not included |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 7.3 in [185 mm] |
| Product Width | 3.3 in [85 mm] |
| Power | |
| Power Consumption | 0.5W |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port StarView KVM Switch with Audio |
| 2 - 6ft. 3-in-1 cable set | |
| 4 - 6ft. custom audio cable set | |
| 1 - Bag of rubber feet | |
| 1 - Instructional Manual | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| 2 - VGA (15 pin; High Density D-Sub) Male | |
| 6 - 3.5 mm Mini-Jack (3 Position) Female | |
Related Products
Accessories
Downloads
Manual(s):
- SV211KA.pdf
English
Data Sheet(s)
- SV211KA_Datasheet.pdf
English - SV211KA_Datasheet-ES.pdf
Español - SV211KA_Datasheet-FR.pdf
Français - SV211KA_Datasheet-IT.pdf
Italiano - SV211KA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |