2 Port CardBus Laptop USB 2.0 PC Card Adapter
CBUSB220This 2 Port CardBus USB 2.0 PC Card Adapter adds two USB 2.0 ports to your CardBus capable laptop or desktop computer, with support for full hi-speed USB data transfer rates of up to 480 Mbps. Plus, the adapter card is backward compatible with USB 1.1 devices, ensuring seamless operation with older USB peripherals.
This easy to install CardBus USB adapter supports hot swappable operation, which ensures hassle free peripheral connections without having to reboot the computer.
Designed to provide a permanent USB solution, this ExpressCard adapter is backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Offers high speed data transfer rates of up to 480 Mbits/sec.
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
- Comes complete with a USB to power adapter cable, allowing you to draw power from a second on-board USB port for high-powered USB devices
- Easily add two USB 2.0 ports to your laptop computer
Features
- 40 times faster than USB 1.1
- Easy plug and play installation
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
Applications
- MP3 players/iPods
- Digital cameras
- PDAs
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | CardBus (PCMCIA) |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| 2 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Chipset | Ali M5273 |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X (10.2.X) |
| Power | 500 mA per port |
| Power Adapter Specifications (sometimes required for high-power devices) | 5V DC, 1 amp, positive center (note: card does not come with an external power adapter) |
| Socket Type | 32 Bit CardBus Compatible PCMCIA Type II slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Accessories
Downloads
Manual(s):
- CBUSB220.pdf
English
Data Sheet(s)
- CBUSB220_Datasheet.pdf
English - CBUSB220_Datasheet-ES.pdf
Español - CBUSB220_Datasheet-FR.pdf
Français - CBUSB220_Datasheet-IT.pdf
Italiano - CBUSB220_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |