IDE44
Discontinued
2-inch Laptop Computer Hard Drive Cable
IDE44Continuing with our commitment to providing you with all of the internal cables you need to build and maintain workstations, StarTech.com carries 2-inch Laptop Computer Hard Drive Cables. Featuring IDC 44 Female, IDC 44 Female connectors and built with only top-quality components, we make sure your computer continues working as long as you do.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Female |
| Connector B | 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Female |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 2 in [50.8 mm] |
| Product Length | 2 in [50 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 inch notebook hard drive cable |
Downloads
Data Sheet(s)
- IDE44_Datasheet.pdf
English - IDE44_Datasheet-ES.pdf
Español - IDE44_Datasheet-FR.pdf
Français - IDE44_Datasheet-IT.pdf
Italiano - IDE44_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |