DVIAEXT70
Discontinued
230 foot (70 meter) Active DVI Monitor Extension Cable
DVIAEXT70Extend the range of your DVI-enabled displays without losing signal quality! StarTech.com’s Active DVI extension cables deliver crystal-clear digital images instantly – with a sharper, stronger signal than standard VGA monitor cables. Even over longer distances the quality of your digital images is preserved. Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- No external power supply required
- Compatible with digital flat panel and liquid crystal displays
- Compatible with flat panel, digital CRT, and liquid crystal displays, projectors and high definition TV (HDTV)
Features
- High 1600 x 1200 pixel UXGA resolution
- Supports hot plugging of DVI display devices for quick setup
- Immune to EMI and RFI with crystal-clear signal quality across long distances
- High speed digital transmission up to 1.25 Gbits/sec
- Compliant with the DVI 1.0 standard
Applications
- Conference Rooms
- Hospitals
- Educational Institutions
- Transportation Industry
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - DVI-D (19 pin) Male |
| Performance | |
| Note that this product is not intended for use with widescreen displays. | |
| Cable Type | DVI-D (True Digital Video) |
| Connector A | 18-pin DVI-D (Male) |
| Connector B | 18-pin DVI-D (Male) Color: Orange |
| Connectors | |
| Fiber | H-PCF Graded multi-mode fiber Maximum Resolution: SXGA, 1280 x 1024 |
| Industry Standards | HDCP compliant |
| Length | 230 feet (70 meters) |
| Maximum Resolution | 1600 x 1200 pixels (UXGA) |
| Physical Characteristics | |
| Color | Orange |
| Product Length | 2755.9 in [70000 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 11.2 lb [5.1 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- DVIAEXT70.pdf
English
Data Sheet(s)
- DVIAEXT70_Datasheet.pdf
English - DVIAEXT70_Datasheet-ES.pdf
Español - DVIAEXT70_Datasheet-FR.pdf
Français - DVIAEXT70_Datasheet-IT.pdf
Italiano - DVIAEXT70_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |