IDERND24BL
Discontinued
24in Blue Round ATA 100/133 IDE Adapter Cable
IDERND24BLThe StarTech.com 24-inch Dual Drive IDE Cable is designed to fit as a new or replacement hard drive or CD-ROM cable in almost any size of computer case. These IDE cables are rounded, providing your workstation with increased airflow capabilities, allowing your cooling system to work more efficiently and as a result, increase its reliability. Dual drive connectors allow a master and slave device to be connected. This cable supports hard disk drives, CD-ROMs, Tape Backups, Zip drives, DVD-ROM, or any ATA peripheral. In order to keep track of what cable is connected to what device, StarTech.com’s Round IDE cable comes in grey, red, blue, and yellow to keep things organized.
The StarTech.com Advantage
- Improves air flow inside the PC case
- Uses twisted-pair wires instead of split ribbon cables
- Allows for better access to the components inside the case
- Installation is easier and less frustrating
Features
- Cables take up less area thereby reducing the clutter and allowing for better air flow
- Made of flexible rubber sheathing of various lengths which eliminates the need to relocate devices
- Uses AWM style 20276 twisted-pair wires instead of split ribbon cables
- Constructed with foil shielding to eliminate noise interference
- Uses labelled pull-tabs to allow for easy cable removal
- Cables are labelled to ensure proper connection between the system board, master and slave
- Ultra ATA 66/100/133 80 wire IDE cable
Applications
- Rounded IDE cables are used anywhere that flat IDE ribbon cables are required.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Cable Length | 3 ft [0.9 m] |
| Data Transfer Rate | Up to 133Mbps burst transfer rate |
| Length | 24inches- 16 and 8 inches between connectors |
| Physical Characteristics | |
| Color | Blue |
| Product Length | 24 in [609.6 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 24 in Blue Round ATA 100/133 IDE cable |
Downloads
Data Sheet(s)
- IDERND24BL_Datasheet.pdf
English - IDERND24BL_Datasheet-ES.pdf
Español - IDERND24BL_Datasheet-FR.pdf
Français - IDERND24BL_Datasheet-IT.pdf
Italiano - IDERND24BL_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |