IDERND24PWBL
Discontinued
24in Blue Round ATA133 Adapter Cable with Power Connectors
IDERND24PWBLTired of having too many cables clogging up the inside of your computer case? StarTech.com provides an innovative total solution for your IDE devices on one convenient 24” cable. A unique addition to our line of hard-to-find computer parts, we’ve taken our space-saving rounded IDE cables and added three built-in power connectors to help you manage your system better than ever. Just connect one 4-pin molex connector to your power supply and use the other two to connect your hard drives, CD-ROM drives, DVD-ROM drives, or any other IDE/ATA peripheral. By limiting the size and number of cables you need, these cables not only keep your case organized, they also improve airflow through your case, helping to keep your system cool.
Like all our rounded IDE cables, these cables are made with twisted-pair wires instead of split ribbon cables to protect signal integrity. Each drive connector comes with a labelled pull-tag for easy installation and removal, making these cables the ultimate in convenience.
Like all our rounded IDE cables, these cables are made with twisted-pair wires instead of split ribbon cables to protect signal integrity. Each drive connector comes with a labelled pull-tag for easy installation and removal, making these cables the ultimate in convenience.
The StarTech.com Advantage
- A unique StarTech.com hard-to-find computer part that combines a round IDE cable with three power connectors all-in-one
- Integrates cables for neater appearance and superior cable management
- Round design improves airflow inside the PC
Features
- A hard-to-find computer part that combines a round IDE cable with three power connectors for superior cable management
- Rounded cables take up less area thereby reducing the clutter and allowing for better air flow
- Made of flexible rubber sheathing of various lengths which eliminates the need to relocate devices
- Uses AWM style 20276 twisted-pair wires instead of split ribbon cables
- Constructed with foil shielding to eliminate noise interference
- Uses labelled pull-tabs to allow for easy cable removal
- Cables are labelled to ensure proper connection between the system board, master and slave
- Compatible with any IDE Hard Drive, CD-ROM, CD-RW, DVD
- Compatible with any IDE Hard Drive, CD-ROM, CD-RW, DVD
- Ultra ATA 66/100/133 80 wire IDE cable
Applications
- Rounded IDE cables are used anywhere that flat IDE ribbon cables are required
- Replaces multiple cables by combining an IDE cable with a power cable
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Cable Length | 3 ft [0.9 m] |
| Data Transfer Rate | Up to 133Mbps burst transfer rate |
| IDE End 1 | 40 Pin Header Female, Large internal power Male |
| IDE End 2 | 40 Pin Header Female x2, Large internal power Female |
| Power | 2x 4-Pin Female, 1x 4-Pin Male |
| Power Cable Length | 2x 3.6 inch female connector, 1x 7 inch male connector |
| Total Cable Length | 24 inches; 16 and 8 inches between connectors |
| Physical Characteristics | |
| Color | Blue |
| Product Length | 24 in [609.6 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 24 in Blue Round ATA133 cable w Power |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDERND24PWBL_Datasheet.pdf
English - IDERND24PWBL_Datasheet-ES.pdf
Español - IDERND24PWBL_Datasheet-FR.pdf
Français - IDERND24PWBL_Datasheet-IT.pdf
Italiano - IDERND24PWBL_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |