PS23N1THIN25
Discontinued
25 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable
PS23N1THIN25StarTech.com's thin, universal 3-in-1 KVM switch cables are designed to be the highest quality tangle-free KVM switch cables available. These cables combine separate keyboard, monitor, and mouse in to one cable split apart at each end, which helps to reduce confusing tangling – making troubleshooting and maintenance easier. Their thin cable construction saves spaces and gives a neater appearance in the cable’s application. The single-cable construction also increases flexibility while the reduced weight limits the stress placed on KVM switch connectors
This design makes them inherently tangle-free and easier to manage since the total cable count is reduced to 1/3 PC99 compliant color-coded connector ends. They are compatible with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.
The VGA video section of the cable is coaxial which eliminates picture “ghosting” and fuzzy images. The universal thin KVM switches are available in a wide range of lengths from 2 to 25 feet and offer PS/2 connections.
This design makes them inherently tangle-free and easier to manage since the total cable count is reduced to 1/3 PC99 compliant color-coded connector ends. They are compatible with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.
The VGA video section of the cable is coaxial which eliminates picture “ghosting” and fuzzy images. The universal thin KVM switches are available in a wide range of lengths from 2 to 25 feet and offer PS/2 connections.
Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)
The StarTech.com Advantage
- Ultra-thin construction saves space and has a neater appearance
- Single cable design improves flexibility
- Coaxial video wires provides crystal clear display quality
- 3-in-1 design reduces tangling
Features
- Ultra-thin single cable design
- Coaxial video wires for excellent video clarity
- PC99 compliant color coded connector ends
- Weighs less than traditional KVM cables, placing less stress on the KVM switch connectors
Applications
- Connecting KVM switches to servers inside a cabinet
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Cable Diameter | 1/4 inch (6mm) |
| End 1 Connectors | HDDB15 Male, 2x PS/2 Male |
| End 2 Connectors | HDDB15 Female, 2x PS/2 Male |
| Length of PS/2 jumpers | 12 inches |
| Overall Length | 25 ft. (7.5m) |
| Physical Characteristics | |
| Product Length | 25 ft [7.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
Certifications, Reports and Compatibility
Related Products
PS23N1THIN6 6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$16.99
PS23N1THIN15 15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$21.99
Accessories
SV231 2 Port Professional PS/2 KVM Switch Control up to two VGA and PS/2-connected computers from a single keyboard, mouse and monitor
$73.99
SV431 4 Port Black PS/2 KVM Switch Control up to four VGA and PS/2-connected computers from a single keyboard, mouse and monitor
$144.99
Downloads
Data Sheet(s)
- PS23N1THIN25_Datasheet.pdf
English - PS23N1THIN25_Datasheet-ES.pdf
Español - PS23N1THIN25_Datasheet-FR.pdf
Français - PS23N1THIN25_Datasheet-IT.pdf
Italiano - PS23N1THIN25_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |