SCNM925FM25
25 ft. Cross Wired Serial/Null Modem Cable DB9F to DB25M (Special Order)
SCNM925FM25By using this StarTech.com cable, you can connect a 25 pin serial port to a serial printer or transfer files from PC to PC in your workspace. By using our products you can be sure your computer parts will continue working as long and hard as you are.
What's in the box
Applications
- Connects 9 pin serial port to a serial printer
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Color | Gray |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Product Length | 24.99 ft [7.6 m] |
| Shipping (Package) Weight | 0.69 lb [0.3 kg] |
| Carton Quantity | 30 |
Certifications, Reports and Compatibility
Follow us on Twitter |