Professional 250 Watt ATX Replacement PC Computer Power Supply
ATXPOW250PROA high performance and reliable upgrade or replacement power supply for desktop PCs.
The StarTech.com Professional series of power supplies provide a high-quality and reliable upgrade or replacement option for a variety of Intel or AMD-based ATX desktop computer systems. Compliant with the industry standard ATX specification and using the standard ATX form-factor, this power supply (PSU) can be used as a replacement or upgrade in a variety of popular OEM desktop systems.
Conforming to ATX revision 2.03, this power supply features a 20-pin ATX power connector and 6-pin AUX power connector, for support for older, legacy computer systems, as well as some newer, low powered systems with it's ATX12V connector. High quality components and a built in 80mm dual ball-bearing cooling fan lend to a durable, heavy duty and reliable power supply, while being backed by StarTech.com's 3 year warranty and free lifetime technical support.
The StarTech.com Advantage
- See Applications page for detailed list of supported eMachines and Gateway models
- Designed and built with high performance components and connectors to provide extra long life and maximum system performance
- A dual ball-bearing, automatic temperature control fan blows hot air away from sensitive components and a superior EMI/RFI power filtration system is used to ensure system components receive clean, stable power.
What's in the box
Features
- Enclosure is constructed with an attractive nickel plated casing
- 3 years warranty
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
- ATX version 2.03 & ATX12V compliant
- Superior EMI/RFI power filtration system provide low noise/ripple for super clean and stable power to all system components
- Dual Ball Bearing in the cooling fan motor provide increased reliability, air flow and longer life
- High quality connectors provide minimal resistance and enhanced electric conductivity
- High-Flow fan provides efficient cooling for the system and power supply
- Provides a maximum output power of 250 Watts
Applications
- Replacement Power Supply for Bestec ATX-250-12E
- Replacement for standard 250W ATX12V Power Supplies
- Compatible with following Gateway Models:
DX100, B330 - More T-Series:
T2672, T2682, T2692, T2698, T2778, T2792, T2825, T2865, T2882, T2895, T4060, T4080, T4170, T4480, T4510, T4511, T4697 - T-Series (cont'd):
T2200, T2200SE, T2240, T2245, T2260, T2341, T2385, T2460, T2482, T2484, T2542, T2596, T2605, T2615, T2625, T2642 - Compatible with following eMachines T-Series Models:
T1140, T1150, T1220, T1221, T1300, T1360, T1440, T1600, T1740, T1742, T1840, T1842, T1860, T1862, T1980, T2040, T2042, T2080, T2082, T2085 - Compatible with following eMachines W-Series Models:
W1500, W1640, W1700, W1800, W2040, W2047, W2060, W2247, W2060, W2247, W2260, W2646, W2686, W2785, W2958, W4682, W4065 - Compatible with following eMachines S-Series Models:
S1642, S1862, S1940, S2482, S2485 - Compatible with following eMachines H-Series Models:
H2341, H2482, H2542, H2602, H2615, H2642, H2825 - Compatible with following eMachines D-Series Models:
D2046, D2244, D2246, D2266, D2346, D2386, D2586, D2685 - Compatible with following eMachines C-Series Models:
C1641, C1844, C1904, C2160, C2280, C2480, C2684, C2685, C2825 - Compatible with following eMachines A-Series Model:
A26EV17F
Technical Specifications
| Warranty | 3 Years |
| Carton Quantity | 10 |
| Connector Type(s) | 1 - ATX AUX Power (6 pin; v 1.x) Female |
| Connector Type(s) | 1 - ATX Power (20 pin; v 1.x) Female |
| Connector Type(s) | 1 - SP4 (4 pin; Small Drive Power) Female |
| Connector Type(s) | 4 - LP4 (4 pin; Molex Large Drive Power) Female |
| Current +12.0V1 (A) | 13 |
| Current +3.3V (A) | 20 |
| Current +5.0V (A) | 25 |
| Current +5.0Vsb (A) | 2.0 |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.3 |
| Enclosure Type | Steel |
| Fans | 1 - 80 mm |
| Industry Standards | 2.03 & ATX12V |
| Input Voltage | 120 AC |
| Product Height | 3.35 in [8.5 cm] |
| Product Weight | 3.45 lb [1.6 kg] |
| Shipping (Package) Weight | 4.18 lb [1.9 kg] |
| System and Cable Requirements | ATX Compliant Motherboard |
| System and Cable Requirements | Pentium II or Higher |
| Operating Temperature | 0 - 50 |
| Output Power | 250 |
| Input Current | 4 - 7 |
| Product Length | 5.91 in [15 cm] |
| Product Width | 5.51 in [14 cm] |
| Storage Temperature | -20 - 80 |
| Efficiency Rating | >65 |
| Max Inrush Current | 50 |
| MTBF | 100,000 |
| Input Voltage | 240 AC |
| Noise Level | 32.6 |
| Air Flow Rate | 39.8 |
Certifications, Reports and Compatibility
Related Products
Accessories

Follow us on Twitter |