IDECASE25OTG
Discontinued
InfoSafe 2.5" USB 2.0 On-The-Go External Hard Drive Enclosure
IDECASE25OTGTurn your 2.5" IDE hard drive into the ultimate USB "On-the-go" storage solution! At the touch of a button, you can copy files directly from a digital source (Camera, MP3 player, card reader etc.) to your external storage without even needing to connect to a host computer - making this the ideal solution for offloading your valuable data. Plus you can connect to a PC and use the one button backup feature to share files and make external backups. The portable and lightweight case is constructed with durable brushed aluminum to enhance durability for mobile applications.
A truly portable solution for "On-the-Go" applications, .IDECASE25OTG can be bus powered through USB, through the included battery pack (4 'AA' batteries required), or a 5V DC power adapter.
The StarTech.com Advantage
- Aluminum constructed for increased heat dissipation and durability
- Includes one button backup software for Windows (one button features does not work with MAC
- Multiple LED indicators report on drive power and activity
- Highspeed USB 2.0 data transfer rates up to 480 Mbps
Features
- Unique one button feature copies files from your device to the hard drive automatically
- Hot-swappable, allows for file transfers without having to reboot your computer
- Pocket-sized enclosure in a lightweight, durable brushed aluminum finish
- Compact battery pack keeps you running on the road
- Supports almost any 2.5” form factor IDE hard drive
- Backwards compatible with the USB 1.1 standard (USB 2.0 device interface required to achieve maximum data transfer speeds)
Applications
- Copy files (including images, audio, and multimedia) directly from a digital camera, MP3 player or other USB devices to the hard drive without need of a computer
- Backup your existing hard drive for extra data security
- Share files with friends/colleagues
- Easy add-on storage for home or office usage
- Great for storing/editing space consuming videos and high-end graphic files and making them portable
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Hard Drive Compatibility | EIDE: ATA/33/66/100/133/166 drives supported (ATA/100/133/166 drives interface at ATA/66 speeds) |
| Maximum Data Transfer Rate | 480 Mbps (USB 2.0) |
| Power Adapter | 5V DC, 1.5A, positive center |
| Volume Format | To use on-the-go feature hard drive must be formatted with FAT32 file system. NTFS is supported but will not with on-the-go. |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 5.4 in [13.6 cm] |
| Product Width | 3 in [7.5 cm] |
| Product Height | 0.5 in [1.3 cm] |
| Power | |
| Power Adapter Included | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - IDECASE25U2 |
| 1 - USB 2.0 cable with extra power connector | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Related Products
IDE2510U2 2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure Turn a 2.5in IDE drive into an external storage device with USB 2.0 connectivity
$18.99
Accessories
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
$7.99
USB2HABM10 10 ft USB 2.0 Cable - USB A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
$7.99
Downloads
Manual(s):
- IDECASE25OTG.pdf
English
Data Sheet(s)
- IDECASE25OTG_Datasheet.pdf
English - IDECASE25OTG_Datasheet-ES.pdf
Español - IDECASE25OTG_Datasheet-FR.pdf
Français - IDECASE25OTG_Datasheet-IT.pdf
Italiano - IDECASE25OTG_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |