RAIDBAY3BK
Discontinued
3 Drive Black SCA U160 SCSI Lockable Backplane
RAIDBAY3BKStarTech.com’s black RAIDBAY3BK is the perfect solution for building hot-swap SCSI RAID arrays. Up to (3) 3.5 inch drives can be installed in this all aluminum chassis, each in their own independent removable drive drawer. The frame and drawer design of the 5.25 inch full height (2 bay slots) chassis can increase the number of drives that can be installed inside a case by 33%
Front and rear ball bearing fans ensure plenty of air movement over the drives to maintain ideal operating temperatures for long service life and less downtime.
Front and rear ball bearing fans ensure plenty of air movement over the drives to maintain ideal operating temperatures for long service life and less downtime.
The StarTech.com Advantage
- Increases space efficiency by 33%
- Reliability and lifespan of the drives are extended by the high airflow heatsink/fan design of the chassis
- Solid stainless steel construction
Features
- Supports U160 Ultra3 SCSI signaling speeds
- Fits (3) 3.5 inch SCA SCSI drives into (2) 5.25 inch drive bays (full height)
- 2 Cooling fans provide a combined 75 CFM of airflow
- Drives can be hot-swapped if supported by the host RAID controller
- Several RAIDBAY3BKs can be linked to form a larger array
- Lockable front door
- Activity LEDs for each drive
- Overheating alarm provides warning if the subsystem operating temperature exceeds 131F (55C)
Applications
- Server RAID Disk Array
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 80 mm |
| Connector(s) | |
| Connector Type(s) | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| 1 - SCA (80 pin; Internal SCSI) Female | |
| Performance | |
| Temperature Alarm | Yes |
| Certifications | CE |
| Chassis rear SCSI | (2) x Half Pitch DB68 Female |
| Drive Connectors | (3) x SCA80 Male |
| Front Door Fan | (1) x 3 1/8" x 0.39 in (8 x 1 cm) Dual Ball Bearing with fan guard |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Power Connectors | (2) x LP4 Internal Power Male |
| Rear Fans | (1) x 3 1/8" x 1 in (8 x 2.5 cm) Dual Ball Bearing with fan guard |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Plastic | |
| Product Height | 1.6 in [41 mm] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 3.9 lb [1.8 kg] |
Accessories
DDKEYS Replacement or Extra Drive Drawer Keys for the DRW150 Series Keep a spare set of keys handy for use with any DRW150 series Mobile Rack
$9.99
Downloads
Data Sheet(s)
- RAIDBAY3BK_Datasheet.pdf
English - RAIDBAY3BK_Datasheet-ES.pdf
Español - RAIDBAY3BK_Datasheet-FR.pdf
Français - RAIDBAY3BK_Datasheet-IT.pdf
Italiano - RAIDBAY3BK_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |