CB330USB2
Discontinued
3 Port Cardbus USB 2.0 PC Adapter Card
CB330USB2Want to plug into today’s most advanced USB peripherals? With speeds up to 40 times faster than USB 1.1, StarTech.com’s CB330USB2 is your ticket to high-speed action. This laptop card lets you connect three USB 2.0 peripherals, and enjoy fast data transfer rates of up to 480 Mbits/sec. Plus, backwards compatibility with USB 1.1 means you can continue using your older USB peripherals.
CB330USB2 is built with an NEC chipset for increased reliability and compatibility with USB devices. Easy plug and play makes installation a breeze, and hot swapping capabilities guarantee convenient, hassle-free connections without rebooting. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Easily add three USB 2.0 ports to your laptop computer
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- Offers high speed data transfer rates of up to 480 Mbits/sec
- Built with NEC chipset for maximum reliability and compatibility
Features
- Maximum data transfer rates up to 480Mbps
- Backward compatible with USB 1.1 devices
- Connect up to 127 devices by cascading multiple hubs
- Easy plug and play installation
Applications
- MP3 Players
- Digital Cameras
- PDA's
- Portable Hard Drives
- Webcams
- Card Reader/Writers
- Printers
- Mice / Keyboards
- USB Networking and Bluetooth Adapters
- USB to Serial Converters
- External CD/DVD Drives
- Joysticks
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | CardBus (PCMCIA) |
| Connector(s) | |
| Connector Type(s) | 3 - USB A (4 pin) Female |
| Performance | |
| Chipset | NEC D720102 |
| Maximum Transfer Rate | 480Mbps |
| OS Support | Windows 98SE/ME/2000/XP/Vista Mac OS X and up |
| Power | 500mA per port |
| 5V DC 1.5A Center Positive (Not Included) | |
| Power Adapter Included | No |
| Socket Type | 32-bit CardBus USB Notebook Card plug and play |
| Physical Characteristics | |
| Product Length | 4.7 in [119 mm] |
| Product Width | 0.9 in [22.4 mm] |
| Product Height | 2.1 in [54 mm] |
| Product Weight | 1.8 oz [50 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 Port CardBus USB Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
CB420USB 4 Port CardBus Laptop USB 2.0 PC Card Adapter Adds 4 USB 2.0 ports to an older laptop with a CardBus slot
$49.99
Accessories
Downloads
Manual(s):
- CB330USB2.pdf
English
Data Sheet(s)
- CB330USB2_Datasheet.pdf
English - CB330USB2_Datasheet-ES.pdf
Español - CB330USB2_Datasheet-FR.pdf
Français - CB330USB2_Datasheet-IT.pdf
Italiano - CB330USB2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |