CBUSB2
Discontinued
3 Port USB 2.0 CardBus Adapter
CBUSB2Want to plug into today’s most advanced USB peripherals? With speeds up to 40 times faster than USB 1.1, StarTech.com’s CBUSB2 is your ticket to high-speed action. This laptop card lets you connect three USB 2.0 peripherals, and enjoy fast data transfer rates of up to 480 Mbits/sec. Plus, backwards compatibility with USB 1.1 means you can continue using your older USB peripherals.
Easy plug and play makes installation is a breeze, and hot swapping capabilities guarantee convenient, hassle-free connections without rebooting. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
Easy plug and play makes installation is a breeze, and hot swapping capabilities guarantee convenient, hassle-free connections without rebooting. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Easily add three USB 2.0 ports to your laptop computer
- Offers high speed data transfer rates of up to 480 Mbits/sec.
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
Features
- 40 times faster than USB 1.1
- Easy plug and play installation
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
Applications
- MP3 players
- Digital cameras
- PDAs
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | CardBus (PCMCIA) |
| Connector(s) | |
| Connector Type(s) | 3 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Chipset | NEC UPD720101 |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| Port Type | Three EHCI compliant USB 2.0 |
| Power | 500mA per port |
| Socket Type | 32-bit CardBus USB Notebook Card plug and play |
| Power | |
| Power Adapter Included | No |
| Center Tip Polarity | Not Applicable |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 Port CardBus Notebook USB 2.0 Card |
| 1 - Driver CD | |
| 1 - Instructional Manual | |
Certifications, Reports and Compatibility
Related Products
CB420USB 4 Port CardBus Laptop USB 2.0 PC Card Adapter Adds 4 USB 2.0 ports to an older laptop with a CardBus slot
$49.99
Accessories
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
PCI2PCMCIA2 2 Port PCI to CardBus PCMCIA Adapter Card - Dual Profile Add two PCMCIA/CardBus slots to a computer through a PCI expansion slot
$10.99
Downloads
Driver(s):
- NEC_UPD720101.zip
Version 2.1.6
Manual(s):
- CBUSB2.pdf
English
Data Sheet(s)
- CBUSB2_Datasheet.pdf
English - CBUSB2_Datasheet-ES.pdf
Español - CBUSB2_Datasheet-FR.pdf
Français - CBUSB2_Datasheet-IT.pdf
Italiano - CBUSB2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |