3 Port USB 2.0 Hub & 16-in-1 Multi Media Memory Card Reader
ST4205READThis 3 Port USB 2.0 Hub offers the combined convenience of a 16-in-1 Multi Media Memory Card Reader, all in one stylish enclosure - helping to conserve valuable deskspace while allowing you to simplify your USB connections and add memory/media card accessibility.
The USB Hub/Memory Card Reader supports high speed USB 2.0 data transfer speeds, to ensure flawless USB connectivity and quick data transfers. To simplify installation, the hub/reader offers USB bus powered operation, but includes the optional power adapter (for high load situations).
The USB Hub/Memory Card reader also includes a USB cable, and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Perfect for mobile users, offers a bus powered hub to provide the convenience of not having to carry a power adapter on the road
- Helps to reduce desk clutter
Features
- Supports USB 2.0 transfer rates of 480Mbps and backwards compatible to USB 1.1 specification for connecting older USB devices
- Compact and light weight design produces a small footprint taking up little space and allows you to transport the unit anywhere you take your laptop
- Easily drag and drop files, pictures and music files for editing and storage on your laptop computer
Applications
- Connect USB 2.0 peripherals to your desktop computer
- Supports the following card types: CF TYPE I, II; IBM Micro Drive; SM; MS; MS PRO; MS DUO; MS PRO DUO; MS MAGIC GATE; MS PRO MAGIC GATE; MS SELECT FUNCTION; SD; xD; MMC; MINI SD; SM RAM Card
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| 3 - USB A (4 pin) Female | |
| Performance | |
| Industry Standards | USB 2.0 |
| Maximum Data Transfer Rate | 480Mbps |
| Memory Media type | CF TYPE I, II |
| IBM Micro Drive | |
| MMC | |
| MS, MS PRO, MS DUO, MS PRO DUO, MS MAGIC GATE, MS PRO MAGIC GATE, MS SELECT FUNCTION | |
| SD, MINI SD | |
| SM, SM RAM CARD | |
| xD | |
| Operating Humidity | 0% - 80% |
| Operating Temp | 0°C - 60°C |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 3.1 in [78 mm] |
| Product Width | 2.3 in [5.8 cm] |
| Product Height | 0.3 in [8 mm] |
| Product Weight | 2 oz [56 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Accessories
Downloads
Manual(s):
- ST4205READ.pdf
English
Data Sheet(s)
- ST4205READ_Datasheet.pdf
English - ST4205READ_Datasheet-ES.pdf
Español - ST4205READ_Datasheet-FR.pdf
Français - ST4205READ_Datasheet-IT.pdf
Italiano - ST4205READ_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |