PEX3U3F800
Discontinued
3 Port USB 2.0 and 3 Port IEEE-1394b FireWire Slot Saver PCI Express Card
PEX3U3F800Expand your connectivity and save PCI slots with StarTech.com’s USB 2.0/FireWire® 800 slot saver PCI card. Three USB 2.0 ports (two external) and three FireWire® IEEE 1394b ports (two external), let you connect high-end peripherals like CD-RW/DVD-ROMs, removable hard drives, video cameras, hubs, digital camcorders/cameras, MP3 players and more.
The USB 2.0 ports provide up to 480 Mbits/sec of data transfer and are backwards compatible with your older USB 1.1 devices. The FireWire® ports provide up to 800 Mbits/sec of data transfer. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support. Get the best of USB 2.0 and FireWire® 1394b in a single card with the PEX3U3F800.The StarTech.com Advantage
- Fast data transfer rates up to 480 Mbits/sec (USB 2.0 ); and 800 Mbits/sec (FireWire®)
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- One-card connectivity to USB and FireWire® peripherals, without a costly system upgrade
Features
- Backward compatible with USB 1.1 devices
- Compliant with PCI specification 2.2
- Hot swap capabilities let you connect peripherals without rebooting
- Installs easily into a single PCI slot
- Three external (plus one internal) USB 2.0 ports with data transfer rates up to 480 Mbits/sec
- Two external (plus one internal) IEEE-1394 FireWire® ports with data transfer rates up to 400 Mbits/sec
Applications
- Connect to a wide range of USB 2.0/1.1 and IEEE-1394 FireWire® devices including CD-RW/DVD-ROMs, removable hard drives, video cameras, hubs, digital camcorders/cameras and MP3 players/iPods
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI Express |
| Chipset ID | NEC 0720101GJ |
| Renesas/NEC - 0720101GJ | |
| Connector(s) | |
| Connector Type(s) | 3 - Firewire 800 (9 pin; IEEE 1394b) Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 800000000 Kbits/Sec |
| Data Transfer Rates | |
| External Ports | |
| Industry Standards | |
| Internal Ports | |
| System Requirements | |
| Bus Interface | PCI Express |
| FireWire | 1 x 9 pin 1394B |
| 1394A & 1394B | |
| 2 x 9 pin 1394B | |
| IEEE 1394A Devices | Up to 800 Mbits/sec |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista MAC G5 and up |
| PCI | PCI Express |
| USB | 1 x 4 pin USB Type A |
| 3 x 4 pin USB Type A | |
| EHCI and OHCI Compliant | |
| USB 1.1/1.0 Devices | Up to 12 Mbits/sec |
| USB 2.0 Devices | Up to 480 Mbits/sec |
| Software | |
| Microsoft WHQL Certified | Yes |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Accessories
1394_10 10 ft IEEE-1394 FireWire Cable 6-6 M/M Deliver high speed data transfers between your FireWire devices
$12.99
PYO2SL LP4 to SP4 and LP4 Power Y Splitter Cable M/F Connect one LP4 and one SP4 peripheral device to a single LP4 power connector
$5.99
Downloads
Manual(s):
- PEX3U3F800.pdf
English
Data Sheet(s)
- PEX3U3F800_Datasheet.pdf
English - PEX3U3F800_Datasheet-ES.pdf
Español - PEX3U3F800_Datasheet-FR.pdf
Français - PEX3U3F800_Datasheet-IT.pdf
Italiano - PEX3U3F800_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |