FIBCLDB9_3
Discontinued
3 ft DB9 Fibre Channel Cable
FIBCLDB9_3Don’t let cabling be the bottleneck that slows down your network. Our Fibre Channel cables offer superior performance, with up to 2 Gigabits/sec (duplex) of serial data transfer. With enhanced data transfer rates and increased reliability, these cables are the optimal solution when large-scale, high-speed data transfer is needed.
The StarTech.com Advantage
- Fibre Channel Cables are designed to reduce data bottlenecks, increases business productivity and allows faster backups
- Offers data transfer rate of up to 1 Gbits/sec and full duplex transfer rate of up to 2 Gbits/sec
- StarTech.com’s Fibre Channel Cable provides increased bandwidth needed to move large data between server and storage devices
What's in the box
Features
- Backed by StarTech.com lifetime warranty
- Ideal for serial data communication between servers, mass storage subsystems and other peripherals (hubs, switches and point-to-point connections) using Fibre Channel interface
- Supports SCSI RAID devices with Fibre Channel interface
- Data transfer rate of up to 2 Gbits/sec in full-duplex mode
- Works with existing SCSI drives and acts as a SCSI to Fibre Bridge
- Flexible PVC jacket
Applications
- Ideal for Storage Area Networks (SAN), Wide Area Networks (WAN), computer clusters and other data intensive computing environments
- High performance fibre channel cable designed for bi-directional, serial data communication between servers, mass storage subsystems and other peripherals (hubs, switches and point-to-point connections)
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 60 |
| Color | Black |
| Conductor | 28 AWG |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | DB9 (Male) |
| Connectors | Connector A: DB9 (Male) |
| Insulation | Polyolefin |
| Jacket | PVC |
| Length | 3 ft |
| Product Length | 36 in [91.4 cm] |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
Certifications, Reports and Compatibility

Follow us on Twitter |