SCSI33PEX4
Discontinued
3 ft External HPDB68 SCSI3 Cable - M/M
SCSI33PEX4StarTech.com 3 ft. External SCSI3 Cable HPDB68 M/M can be used to connect external SCSI3 devices to a host computer adapter. Fully supporting SCSI3 FAST & WIDE transfer rates, this cable can be used as a SCSI3 "P" cable or a SCSI3 "Q" cable. Backed with a lifetime warranty like all StarTech.com products, our cables are sure to help keep your workspace running smoothly.
Applications
- Connects external SCSI3 devices to host computer adapter
- Fully supports SCSI3 FAST & WIDE transfer rates
- Can be used as a SCSI3 "P" cable or a SCSI3 "Q" cable
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Male (screwlock), Half Pitch DB68 Male (screwlock) |
| Length | 3 ft., 0.92m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - THREE FOOT EXTERNAL SCSI3 CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI33PEX4_Datasheet.pdf
English - SCSI33PEX4_Datasheet-ES.pdf
Español - SCSI33PEX4_Datasheet-FR.pdf
Français - SCSI33PEX4_Datasheet-IT.pdf
Italiano - SCSI33PEX4_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |