SCSI2W2EXT_3
Discontinued
3 ft SCSI3 to SCSI 2 Cable HPDB68 to HPDB50 M/M
SCSI2W2EXT_3StarTech 3 ft. External SCSI3 to SCSI2 Cable HPDB68M to HPDB50M can be used to connect SCSI3 adapters to SCSI2 peripheral devices. Fully supporting ULTRA SCSI transfer rates, this cable connects SCSI3 peripherals to a SCSI host adapter. Backed with a lifetime warranty like all StarTech.com products, our cables are sure to help keep your workspace running smoothly.
Applications
- Connects SCSI3 adapters to SCSI peripherals
- Connects SCSI3 peripherals to SCSI host adapter
- Fully supports ULTRA SCSI transfer rates
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Male, Half Pitch DB50 Male |
| Length | 3 ft., 0.9m |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 FOOT SCSI3 to SCSI 2 CABLE |
Downloads
Data Sheet(s)
- SCSI2W2EXT_3_Datasheet.pdf
English - SCSI2W2EXT_3_Datasheet-ES.pdf
Español - SCSI2W2EXT_3_Datasheet-FR.pdf
Français - SCSI2W2EXT_3_Datasheet-IT.pdf
Italiano - SCSI2W2EXT_3_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |