SCSI4150_3
Discontinued
3 ft SCSI 4 Cable Adapter VHD68 to Cent50 M/M
SCSI4150_3StarTech.com 3 ft. SCSI4 Cable VHD68M to Cent50M can be used to connect SCSI4 adapters to SCSI peripherals. Featuring VHD Centronics 68 Male, Centronics 50 Male connectors, this StarTech.com product, like all of our cables, is backed with a lifetime warranty.
Applications
- Connects SCSI4 adapters to SCSI peripherals
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VHDCI (68 pin; Mini-Centronics) Male |
| Connector B | 1 - Centronics (50 pin) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | VHD Centronics 68 Male, Centronics 50 Male |
| Length | 3 ft., 0.9m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 FOOT SCSI4 CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI4150_3_Datasheet.pdf
English - SCSI4150_3_Datasheet-ES.pdf
Español - SCSI4150_3_Datasheet-FR.pdf
Français - SCSI4150_3_Datasheet-IT.pdf
Italiano - SCSI4150_3_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |