VS310HDMIR
Discontinued
3 to 1 HDMI Video Switch with Remote
VS310HDMIRAvoid the frustrations of having to swap out video devices because your display doesn't have enough HDMI inputs to accommodate them. With the VS310HDMI HDMI Switch, you can connect up to 3 devices with HDMI output (e.g. DVD players, satellite receivers) to a single HDMI input, saving hassle and costly upgrades. Plus, with the added convenience of the included remote control, switching HDMI sources becomes as easy as the push of a button.
The StarTech.com Advantage
- Easily switch between 3 HDMI Devices on one display
- HDMI 1.1 and HDCP 1.1 Compliant
- Switch using a remote control
Features
- Connect up to three devices to your TV using a single set of inputs
- Includes an easy-to-use remote control for easy switching between devices
- Maintains multi-channel audio and high definition video signals for excellent performance
- Signal enhance feature improves signal quality for longer length transmissions.
Applications
- Presentations
- Tradeshow/Conferences
- Retail
- Entertainment
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 3 |
| Performance | |
| Frequency Bandwidth | 1.65 Gbps |
| Inputs | 3 HDMI Female Ports |
| Maximum Resolution HD | 1080p |
| Maximum Resolution PC | 1600x1200 |
| Output | 1 HDMI Female Port |
| Physical Characteristics | |
| Enclosure Type | Aluminum |
| Product Length | 0.8 in [20 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 4.1 in [105 mm] |
| Product Weight | 0 lb [0 kg] |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | A set of cables for each device to be connected to the switch that use an HDMI connection |
| An HDMI cable to connect the switch to the display | |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI Video switch |
| 1 - Remote control | |
| 1 - Power adapter | |
| 1 - Instruction manual | |
Accessories
ZENHDMI1 Premium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$35.99
ZENHDMI2 Premium 6ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$40.99
ZENHDMI4 Premium 13.1ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$51.99
Downloads
Data Sheet(s)
- VS310HDMIR_Datasheet.pdf
English - VS310HDMIR_Datasheet-ES.pdf
Español - VS310HDMIR_Datasheet-FR.pdf
Français - VS310HDMIR_Datasheet-IT.pdf
Italiano - VS310HDMIR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |