PC30
Discontinued
30 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
PC30Connect a laptop via a printer cable with this StarTech.com 30 ft. Printer Cable. Also featuring a lifetime warranty, this cable connects a laptop or desktop computer to a printer or a dataswitch to a parallel printer.
Applications
- Connects PC to a parallel printer
- Connects dataswitch to a parallel printer
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, Centronics 36 Male |
| Length | 30 ft., 9.2m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 30 ft [9.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 30- FOOT PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC30_Datasheet.pdf
English - PC30_Datasheet-ES.pdf
Español - PC30_Datasheet-FR.pdf
Français - PC30_Datasheet-IT.pdf
Italiano - PC30_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |