300 Watt ATX12V 2.01 Dell Replacement PC Computer Power Supply
ATXPW300DELLThis 300 Watt ATX12V 2.01 Dell Replacement Power Supply is a reliable upgrade or replacement for many compatible Dell computers (see compatible models below). It offers dual 12V power rails to deliver stable power to demanding components, and both 20 and 24-pin ATX motherboard power connectors and a generous number of component connectors to ensure broad system compatibility.
Constructed of high quality components and designed to provide a long-lasting, durable power source for hard-working PCs, the 300 Watt ATX12V 2.01 Dell PC Replacement Power Supply is backed by StarTech.com's 2 year warranty and free lifetime technical support.
The 300 Watt ATX12V 2.01 Dell PC Power Supply is compatible with standard ATX style versions of following:
Dimension Series Models: 2100 / 4100 / B1000R / L Series / V350 / V400 / XPS B Series / XPS Dxxx / XPS Mxxx / XPS P133c MT / XPS Pro 180n /
XPS Rxxx / XPS Txxx
Optiplex Series Models: GN / GN+ / G1 / GX1 / GX1p / GX100 / GX110 / GX115 / GX300 / Gxa / Gxi
Power Edge Series Models: 2100 / 2200
Precision Workstation Series Models: 210 / 400
The StarTech.com Advantage
- Dual 12V rail DC output provides support for Dell systems with updated motherboards and systems featuring more demanding components.
- Includes special ATX connector and auxiliary 6 pin connector unique to Dell systems shown as compatible
Features
- ATX12V version 2.01 compliant
- EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- 80mm fan provides efficient cooling for the system and the power supply
- High quality connectors provide minimal resistance and enhanced electric conductivity
- 20/24 split motherboard connector
- SATA connectors for SATA Hard Drive support
Applications
- Designed as ideal replacement or upgraded power supply for compatible proprietary Dell systems (see list in Overview)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX AUX Power (6 pin; v 1.x) Female |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| 2 - SATA Power (15 pin) Receptacle | |
| 4 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Air Flow Rate | 32.3 CFM |
| Output Power | 300 |
| Power Factor Correction | No |
| MTBF | 100,000 Hours |
| General Specifications | Zinc-plated casing |
| Physical Characteristics | |
| Product Length | 5.5 in [140 mm] |
| Product Width | 5.9 in [150 mm] |
| Product Height | 3.4 in [86 mm] |
| Product Weight | 4.1 lb [1.9 kg] |
| Power | |
| Input Voltage Frequency | 50~60 Hz |
| Current -12.0V (A) | 0.8A |
| Current +12.0V1 (A) | 8A |
| Current +12.0V2 (A) | 14A |
| Current +3.3V (A) | 20A |
| Current +5.0V (A) | 20A |
| Current +5.0Vsb (A) | 2.0A |
| Input Voltage | 115 ~ 230 |
| Input Current | 8 ~ 4 |
| Environmental | |
| Operating Temperature | 0° ~ 50° |
| Storage Temperature | -20° ~ 80° |
| Packaging Information | |
| Shipping (Package) Weight | 4.4 lb [2 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ATXPWxxxDELL.pdf
English
Data Sheet(s)
- ATXPW300DELL_Datasheet.pdf
English - ATXPW300DELL_Datasheet-ES.pdf
Español - ATXPW300DELL_Datasheet-FR.pdf
Français - ATXPW300DELL_Datasheet-IT.pdf
Italiano - ATXPW300DELL_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |