DVIAEXT10
Discontinued
33 foot (10 meter) Active DVI Monitor Extension Cable
DVIAEXT10Extend the range of your DVI-enabled displays without losing signal quality! StarTech.com’s Active DVI extension cables deliver crystal-clear digital images instantly – with a sharper, stronger signal than standard VGA monitor cables. Even over longer distances the quality of your digital images is preserved. Backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- No external power supply required
- Compatible with flat panel monitors, LCD and plasma screen HDTVs, projectors and digital CRT displays
Features
- High 1600 x 1200 pixel UXGA resolution
- Supports hot plugging of DVI display devices for quick setup
- Immune to electromagnetic and radio frequency interferance
- High speed digital transmission up to 1.25 Gbits/sec
- Compliant with the DVI 1.0 standard
Applications
- Conference Rooms
- Hospitals
- Educational Institutions
- Transportation Industry
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - DVI-D (19 pin) Male |
| Performance | |
| Note that this product is not intended for use with widescreen displays. | |
| Fiber | H-PCF Graded multi-mode fiber |
| Industry Standards | HDCP compliant |
| Maximum Resolution | 1600 x 1200 pixels (UXGA) |
| Physical Characteristics | |
| Color | Orange |
| Product Length | 32.8 ft [10 m] |
| Packaging Information | |
| Shipping (Package) Weight | 884.52 |
| Maximum Analog Resolutions | 1280 x 1024 |
Accessories
Downloads
Manual(s):
- DVIAEXT10.pdf
English
Data Sheet(s)
- DVIAEXT10_Datasheet.pdf
English - DVIAEXT10_Datasheet-ES.pdf
Español - DVIAEXT10_Datasheet-FR.pdf
Français - DVIAEXT10_Datasheet-IT.pdf
Italiano - DVIAEXT10_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |