330 Watt Silent ATX12V PC Computer Power Supply with 120mm Fan
ATXPOW330HSThis 330 Watt ATX12V power supply offers whisper-quiet performance and provides guaranteed compatibility with many 3GHz and faster Intel and AMD processors as well as a broad selection of eMachines and other Gateway systems.
The power supply features a TX3 fan sensor and 12cm dual ball-bearing fan that automatically adjusts speeds as you work, providing superior cooling for your entire system.
Backed by 2 year warranty, StarTech.com's 330 Watt ATX12V power supply is designed to provide dependable power for your hard working PC.
The StarTech.com Advantage
- Two SATA conectors making ideal for high performance systems with Serial ATA hard drives
- Components and connectors are designed for extra long life and maximum performance
- See Applications page for detailed list of supported eMachines and Gateway models
Features
- Provides a maximum output power of 330 watts
- High airflow 12cm dual ball bearing fan delivers efficient cooling for the entire system
- Includes power connectors for Serial ATA Devices
- Industry’s leading safety approval ratings
- High quality connectors provide minimal resistance and enhanced electrical conductivity
- Premium EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- ATX version 2.03, ATX12V and Serial ATA 1.0 compliant
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
Applications
- Provides the additional current required by 3 GHz and faster CPUs
- Replacement for standard 250W & 300W ATX12V Power Supplies
- Replacement Power Supply for Bestec ATX-300-12E
- Compatible with following eMachines A-Series Model:
A26EV17F - Compatible with following eMachines C-Series Models:
C1641, C1844, C1904, C2160, C2280, C2480, C2684, C2685, C2782, C2825 - Compatible with following eMachines D-Series Models:
D2046, D2244, D2246, D2266, D2346, D2386, D2586, D2685 - Compatible with following eMachines H-Series Models:
H2341, H2482, H2542, H2602, H2615, H2642, H2742, H2825, H2 - Compatible with following eMachines S-Series Models:
S1642, S1862, S1940, S2482, S2485 - Compatible with following eMachines W-Series Models:
W1500, W1640, W1700, W1800, W2040, W2047, W2060, W2247, W2060, W2247, W2260, W2646, W2686, W2785, W2958, W4682, W4065 - Compatible with following eMachines T-Series Models:
T1140, T1150, T1220, T1221, T1300, T1360, T1440, T1600, T1740, T1742, T1782, T1840, T1842, T1860, T1862, T1980, T2040, T2042, T2080, T2082, T2085 - T-Series (cont'd):
T2200, T2200SE, T2240, T2245, T2260, T2341, T2385, T2460, T2482, T2484, T2542, T2596, T2605, T2615, T2625, T2642 - More T-Series:
T2672, T2682, T2692, T2698, T2778, T2792, T2796, T2798, T2824, T2825, T2842, T2865, T2875, T2882, T2885, T2895, T3025, T3265, T4060, T4080, T4170, T4480, T4510, T4511, T4697, T6000 - Compatible with following Gateway Models:
DX100, B330
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 120 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX Power (20 pin; v 1.x) Female |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 6 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Air Flow Rate | 62.4 CFM |
| Noise Level | 19 ~ 24 dBA |
| Output Power | 330 |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Length | 5.9 in [15 cm] |
| Product Width | 5.5 in [14 cm] |
| Product Height | 3.3 in [8.5 cm] |
| Product Weight | 4.5 lb [2 kg] |
| Power | |
| Input Voltage Frequency | 50 - 60 |
| Current -12.0V (A) | 0.8 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 15 |
| Current +3.3V (A) | 28 |
| Current +5.0V (A) | 35 |
| Current +5.0Vsb (A) | 2.5 |
| Input Voltage | 120 AC |
| 240 AC | |
| Input Current | 4 - 8 |
| Packaging Information | |
| Shipping (Package) Weight | 4.4 lb [2 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- ATXPOW330HS.pdf
English
Data Sheet(s)
- ATXPOW330HS_Datasheet.pdf
English - ATXPOW330HS_Datasheet-ES.pdf
Español - ATXPOW330HS_Datasheet-FR.pdf
Français - ATXPOW330HS_Datasheet-IT.pdf
Italiano - ATXPOW330HS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |